The BioPAT® Flow signal amplifiers are part of the BioPAT® Flow and BioPAT® Flow MCP setups. The Benchtop version is designed for stand-alone applications and features a display for direct readout of the flow rate. It supports both digital communication via RS-232 and analogue output via 4–20 mA.
The BioPAT® FlowMCP signal amplifiers are designed for integration into electrical cabinets and are available in one-, two- or four-channel versions. They provide a Modbus TCP interface and are compatible with BioPAT® Flow Clamp-on MCP sensors (BPL03**).