The BioPAT® Spectro UV Probe is part of the BioPAT® Spectro UV Solution. This solution consists of three main components: the single-use pipe, the re-usable probe head, and a spectrometer.

The single-use pipe is easy and quick to integrate into any single-use tube assembly. It is then connected to the probe head with a simple and reliable fixing mechanism. One unit is required per channel in the spectrometer.

Article number: 
BPS1200
*Custom/bulk order quotes are provided within 72 hours of request.
BioPAT® Spectro UV Probe
BioPAT® Spectro UV Probe

The BioPAT® Spectro UV Probe is part of the BioPAT® Spectro UV Solution. This solution consists of three main components: the single-use pipe, the re-usable probe head, and a spectrometer.

The single-use pipe is easy and quick to integrate into any single-use tube assembly. It is then connected to the probe head with a simple and reliable fixing mechanism. One unit is required per channel in the spectrometer.

Item No.:
BPS1200

Overview

Specifications

The mechanical interface of the BioPAT® Spectro UV probe head fits all sizes of the single-use pipe and calibration pipe, and its compact design assures a small footprint in the integration. The fine alignment of optical components inside the probe head coupled with the tight tolerances of the quartz cell dimensions contribute to the high reproducibility and comparability of the measurements.

Applications

  • Application
    Process Analytical Technologies (PAT)
  • Usage
    Multi-use

Dimensions

  • Dimensions
    103 x 42 x 30 mm

Product Information

  • Brand
    BioPAT® Spectro UV