RUO Recombinant Human SHH Protein

Free delivery on RUO growth factors and cytokines

Top Features of Recombinant Human SHH Protein

  • Animal and carrier protein-free
  • Low endotoxin levels
  • High purity

Popular Applications for Recombinant Human SHH Protein

  • Cell culture assays
  • Pluripotency maintenance
  • Stem cell differentiation

Size
Price (USD):
$251.00
Item No.: 
CYK-0025-0024
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Recombinant human sonic hedgehog protein is a growth factor which plays a role in many applications in neural stem cell culture and is essential in deriving motor neurons from iPSC's for the modeling of neuromuscular disorders.

Applications

  • Application Area
    • Cell culture
    • Stem cell biology
  • Cell Type
    • ESC/iPSC
    • Organoids
  • Intended Use
    Research Use Only (RUO)

Compliance Information

  • Origin
    Animal-Component Free

Features

  • Carrier-Protein Free
    Yes
  • Derived from uniprot number
    Q15465
  • Reconstitution
    Water
  • Species Reactivity
    Human

Physicochemical Information

  • Endotoxin
    ≤ 0.05 EU/µg
  • Expression System
    E. coli
  • Formulation
    Lyophilized from PBS

Product Information

  • Size
    25 µg

Sterility/Purity

  • Purity
    ≥ 95%

Weight

  • Molecular Weight (kDa)
    19.8kDa

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.

´