FTS Sartopore® Platinum Midicaps® size 7 Opta®

Sterile Filter & Sensor Transfer Sets are pre-assembled, pre-sterilized and fully pre-qualified ready to use assemblies for connection and integration to Single-Use processing solutions.

Filter Size
Connector Outlet
Item No.: 
FFU500235
Availability: 
Qty. Graduation
4

*Custom/bulk order quotes are provided within 72 hours of request.

Easy Integration

Filter & Sensor Transfer Sets allow an easy integration of any Sartorius filter, pressure or flow measurement into a Single-Use set up.

A secure connection of the Filter & Sensor Transfer Set can be realized in the following ways:

  • Sterile connectors, such as Opta®, AseptiQuik® and others
  • Connection to stainless steel equipment using Steam-Thru® connector
  • Aseptic connection (under laminar flow) using a TriClamp, MPX or MPC quick coupler
  • Sterile welding of TPE Tubing (C-Flex®) using the BioWelder® TC

Filter & Sensor Transfer Sets are intended for Single-Use.

They can be easily configured by our team according to your needs.

Multi-Use components like the pressure transducer and the clamp-on for flow pipes can be connected to any control devices.

Complete Process Control

By combining the Sensor with a Filter Transfer Set you can monitor for example the pressure upstream of the filter and enable immediate shut-off of the pumps in the event of critical pressure increase.

Please contact your local sales representative or application specialist for an instant quote and technical drawing of a configurable Sterile Filter or Sensor Transfer Set.

Flexibility

Sartorius offers options according to your requirements:

  • Configure-to-order (CTO)

    Configurable solutions with a broad range of options

  • Engineer-to-order (ETO)

    Customized solutions for your specific needs

Safety

  • Sartorius Stedim Biotech follows strict regulatory compliance standards
  • 100% visual inspection and batch record review
  • 100% integrity tested filter elements
  • All connections are pre-qualified according to Sartorius Stedim Biotech quality standards

Modularity

By splitting your assemblies into modules, e.g. Filter Transfer Sets, Bags, Sensor Transfer Sets you can:

  • Produce several products with the same pool of equipment
  • Reduce the amount of part numbers
  • Optimize the warehousing footprint

Applications

  • Application
    Single Use Processing

Connections (Physical)

  • Connector Inlet
    1.5" Tri-clamp 50.5 mm
  • Connector Outlet
    Sterile connection with Opta® SFT

Dimensions

  • Filter Size
    size 7 (0.065 m² / 0.7 ft²)
  • Filtration Area
    0.065 m²

General Specifications

  • Capsule/Cartridge Format
    Midicaps®
  • Filter Format
    Filter Transfer Sets
  • Tubing
    1/2” ID Clear C-Flex® 500 mm

Materials of Construction

  • Filter Material
    Polyethersulfone (PES)
  • Housing Material
    Polypropylene (PP)

Physicochemical Information

  • Pore Size Final-filter
    0.2 µm
  • Pore Size Pre-filter
    0.45 µm

Product Information

  • Brand
    Sartopore® Platinum

Sterility/Purity

  • Delivery Condition
    Sterile - Gamma irradiated
  • Filter Holders
    Item no.
    A_Filter_Holders

    Sartorius offers a broad range of application-based solutions that fits laboratory needs as well as analytical testing outside the laboratory. To ensure best results different housings guarantee a burdenless workflow using various chemicals and solutions. Combined with the extraordinary quality of our membranes we make sure to simplify the progress of filtration steps in a convenient, easy-to-use manner that is highly individualized. Aside of that, large scale sustainability issues occurring due to the massive amount of single-use products are being tackled as the filter holders are made to be easily rinsed and autoclaved and, therefore, excellently suited in repetitive analyses.

  • Sartocheck® 5 Filter Tester
    Item no.
    26787---FT

    The Sartocheck® 5 Filter Tester is an automatic filter integrity tester designed to cover the complete range of integrity testing from small syringe filters up to large multiround housings and tangential flow cassettes.

  • Sartocheck® 5 Plus Filter Tester
    Item no.
    26787---FT---P

    The Sartocheck® 5 Plus Filter Tester is an automatic filter integrity tester with automated Quality Risk Management (QRM) designed to cover the complete range of integrity testing from small syringe filters up to large multi-round housings and tangential flow cassettes.

  • Sartoguard
    Item no.
    M_Sartoguard

    All members of the Sartoguard family utilize a highly asymmetric polyether sulfone (PES) membrane double layer for unmatched protection of final filters and bioburden reduction with an LRV of 6 per cm². In addition, combinations with different depth filter materials and gamma sterilizable versions are available.