The Sartopure® filter family is optimized for the clarification and retention by utilizing multiple layers of progressively finer pleated polypropylene or adsorptive glass fleece material. The turbidity reduction results in optimal protection of all downstream material like chromatographic columns or membrane filters.

Availability: 
See more Products below

*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Products (28)

  • Sartopure® PP2 Jumbo Star 5 µm 20"
    Piece
    1
    Item no.
    5594042J2
    Retention Rate
    5 µm
    Filter Size
    20"(14 m² / 150.7 ft²)
    Material o-ring | seal
    Silicone (SI)
    Capsule/Cartridge Format
    Jumbo Cartridge

    $2,850.00

  • Sartopure® PP2 Jumbo Star 1.2 µm 40"
    Piece
    1
    Item no.
    5594003J4----CN
    Retention Rate
    1.2 µm
    Filter Size
    40"(28 m² / 301.4 ft²)
    Material o-ring | seal
    Silicone (SI)
    Capsule/Cartridge Format
    Jumbo Cartridge

    $4,851.00

  • Sartopure® PP2 Jumbo Star 0.65 µm 10"
    Piece
    1
    Item no.
    5594405J1
    Retention Rate
    0.65 µm
    Filter Size
    10"(7 m² / 75.3 ft²)
    Material o-ring | seal
    Silicone (SI)
    Capsule/Cartridge Format
    Jumbo Cartridge

    $1,396.50

  • Sartopure® PP2 Jumbo Star 8 µm 10"
    Piece
    1
    Item no.
    5594401J1
    Retention Rate
    8 µm
    Filter Size
    10"(7 m² / 75.3 ft²)
    Material o-ring | seal
    Silicone (SI)
    Capsule/Cartridge Format
    Jumbo Cartridge

    $1,428.00

  • Sartopure® PP2 Jumbo Star 5 µm 10"
    Piece
    1
    Item no.
    5594442J1
    Retention Rate
    5 µm
    Filter Size
    10"(7 m² / 75.3 ft²)
    Material o-ring | seal
    Silicone (SI)
    Capsule/Cartridge Format
    Jumbo Cartridge

    $1,396.50

  • Sartopure® PP2 Jumbo Star 1.2 µm 10"
    Piece
    1
    Item no.
    5594403J1
    Retention Rate
    1.2 µm
    Filter Size
    10"(7 m² / 75.3 ft²)
    Material o-ring | seal
    Silicone (SI)
    Capsule/Cartridge Format
    Jumbo Cartridge

    $1,396.50

  • Sartopure® PP2 Jumbo Star 3 µm 10"
    Piece
    1
    Item no.
    5594402J1
    Retention Rate
    3 µm
    Filter Size
    10"(7 m² / 75.3 ft²)
    Material o-ring | seal
    Silicone (SI)
    Capsule/Cartridge Format
    Jumbo Cartridge

    $1,396.50

  • Sartopure® PP2 Jumbo Star 3 µm 10"
    Piece
    1
    Item no.
    5594002J1
    Material Prefilters
    Standard Polypropylene (PP)
    Retention Rate
    3 µm
    Filter Size
    10"(7 m² / 75.3 ft²)
    Material o-ring | seal
    Silicone (SI)

    $1,396.50

  • Sartopure® PP2 Jumbo Star 8 µm 10"
    Piece
    1
    Item no.
    5594001J1
    Material Prefilters
    Standard Polypropylene (PP)
    Retention Rate
    8 µm
    Filter Size
    10"(7 m² / 75.3 ft²)
    Material o-ring | seal
    Silicone (SI)

    $1,428.00

  • Sartopure® PP2 Jumbo Star 8 µm 30"
    Piece
    1
    Item no.
    5594001J3
    Material Prefilters
    Standard Polypropylene (PP)
    Retention Rate
    8 µm
    Filter Size
    30"(21 m² / 226.0 ft²)
    Material o-ring | seal
    Silicone (SI)

    $4,011.00

  • Sartopure® PP2 Jumbo Star 20 µm 30"
    Piece
    1
    Item no.
    5594020J3
    Material Prefilters
    Standard Polypropylene (PP)
    Retention Rate
    20 µm
    Filter Size
    30"(21 m² / 226.0 ft²)
    Material o-ring | seal
    Silicone (SI)

    $4,126.50

  • Sartopure® PP2 Jumbo Star 8 µm 20"
    Piece
    1
    Item no.
    5594001J2
    Material Prefilters
    Standard Polypropylene (PP)
    Retention Rate
    8 µm
    Filter Size
    20"(14 m² / 150.7 ft²)
    Material o-ring | seal
    Silicone (SI)

    $2,850.00

  • Sartopure® PP2 Jumbo Star 1.2 µm 30"
    Piece
    1
    Item no.
    5594003J3
    Material Prefilters
    Standard Polypropylene (PP)
    Retention Rate
    1.2 µm
    Filter Size
    30"(21 m² / 226.0 ft²)
    Material o-ring | seal
    Silicone (SI)

    $4,011.00

  • Sartopure® PP2 Jumbo Star 5 µm 40"
    Piece
    1
    Item no.
    5594042J4
    Material Prefilters
    Standard Polypropylene (PP)
    Retention Rate
    5 µm
    Filter Size
    40"(28 m² / 301.4 ft²)
    Material o-ring | seal
    Silicone (SI)

    $5,080.00

  • Sartopure® PP2 Jumbo Star 1.2 µm 10"
    Piece
    1
    Item no.
    5594003J1
    Material Prefilters
    Standard Polypropylene (PP)
    Retention Rate
    1.2 µm
    Filter Size
    10"(7 m² / 75.3 ft²)
    Material o-ring | seal
    Silicone (SI)

    $1,396.50

  • Results per page: | |

    High Performance Polypropylene Prefilter
    Sartopure® PP3

    Applications:

    • Early clarification steps in vaccine production
    • Blood and Plasma fractionation

    Benefits:

    • Highest total throughput
    • Superior protection abilities
    • Expanded retention rate 0.45µm – 100µm

    Highly Adsorptive Glass Fleece Prefilter
    Sartopure® GF Plus

    Turbidity reduction in:

    • Cell harvest
    • mAB
    • Vaccine
    • Lipid and colloid containing fluids

    Benefits:

    • Best turbidity reduction
    • Highly adsorptive

    For highest process flexibility all Sartopure® filters are available for conventional or single use applications. All filter elements are available in various sizes and adapter combinations. Please review the selection guide in the supporting resources literature.

    Product Information

    • Brand
      Sartopure®
  • Liquid Filter Housings
    Item no.
    M_Liquid_Filter_Housings

    Sartorius Stedim Biotech Sanitary Single Round Filter Housings are specifically designed for liquid filtration applications of the Bio-Pharmaceutical Industry. Application: bioreactors, CIP skids, autoclaves, lyophilizers and process tanks.

  • Maxicaps® Filter Holders
    Item no.
    M_MaxiCaps_Filter_Holders

    The Sartorius Stedim Biotech Maxicaps® holder has been specially designed to integrate Maxicaps® into biopharmaceutical processes.

  • Sartoguard
    Item no.
    M_Sartoguard

    All members of the Sartoguard family utilize a highly asymmetric polyether sulfone (PES) membrane double layer for unmatched protection of final filters and bioburden reduction with an LRV of 6 per cm². In addition, combinations with different depth filter materials and gamma sterilizable versions are available.