Flexel® 3D single-use bags for Palletank® are designed for the processing and storage of large volumes of biopharmaceuticals fluids in Palletank® containers. They are available in a range of sizes from 50 L to 1000 L (custom sizes available upon request).

Volume
Item No.: 
FXB113153
Availability: 
Pieces
4

*Custom/bulk order quotes are provided within 72 hours of request.

Flexel® 3D single-use bags for Palletank® are designed for the processing and storage of large volumes of biopharmaceutical solutions in Sartorius Palletank® containers. They provide a single-use alternative to traditional stainless steel vessels in a large variety of applications.

Flexel® 3D single-use Bags for Palletank® are available in standard volumes from 50 L to 1,000 L. They are available with or without a filter as:

  • Stand-alone bags with silicone tubing
  • Stand-alone bags with TPE (thermoplastic elastomer) tubing
  • Stand-alone bags with silicone and TPE (thermoplastic elastomer) tubing

Features:

  • All connections extensively qualified: Reliable and robust
  • Full compliance with ISO11137: Stringent sterility assurance level
  • Standard design: Most designs available from stock
  • 1/4” or 3/4" ID bottom drain: Quick transfer of process fluid
  • Various bag volumes: High flexibility
  • Multiple manufacturing sites: High security of supply

Designed to fit Palletank®, a market-leading space-saving bag containment system.

Sterile connection and disconnection devices like the Biowelder® and the Biosealer® can be used to allow reliable connections and disconnections from and to another process step. Female luer fittings with a needle-free sampling port may be used for easy and convenient sampling, and quick connects may be attached directly or adapted to a variety of connections. Tri-clamps that are widely used in a production environment assure maximum flexibility.

Applications

  • Application Area
    Liquid storage & shipping
  • Process Step
    • Media Preparation
    • Buffer Preparation
    • Cell Harvest & Downstream Processing Intermediates
    • Drug Substance Purification
    • Drug Product Formulation

Connections (Physical)

  • Connector Inlet
    MPC
  • Connector Outlet
    MPX
  • Connector(s)
    • MPC
    • MPX
  • Inlet Line
    • 1/4" MPC Male + Sealing Cap + 1/4" ID Silicone and TPE (C-Flex® 374) 0.1 m (4")
    • 1/2" MPX Female + Sealing Cap + 1/2" ID Silicone and TPE (C-Flex® 374) 0.5 m (20")
    • 1/2" MPX Male + Sealing Cap + 1/2" ID Silicone and TPE (C-Flex® 374) 0.5 m (20")
  • Outlet Line
    • 1/2" MPX Female + Sealing Cap + 1/2" ID Silicone and TPE (C-Flex® 374) 0.5 m (20")
    • 1/2" MPX Male + Sealing Cap + 1/2" ID Silicone and TPE (C-Flex® 374) 0.5 m (20")
  • Sampling Lines
    Clave needleless sampling port + 3/8" ID Silicone (Tuflux® SIL) 0.1 m (4")

Dimensions

  • Tube Length
    • 0.1 m (4")
    • 0.5 m (20")
  • Tube Size (ID – OD)
    • 1/4" × 3/8" (6.4 mm × 9.6 mm)
    • 1/2" × 3/4" (12.7 mm × 19.1 mm)

Features

  • Number of Lines
    6

General Specifications

  • Tubing
    • TPE (C-Flex®)
    • Silicone

Materials of Construction

  • Film Material
    Film S40: Polyethylene (PE)

Product Information

  • Bag Type
    3D storage & shipping bag for Palletank®
  • Brand
    Flexel®
  • Filter Type
    No Filter
  • Pack Size
    4

Sterility/Purity

  • Delivery Condition
    Sterile

Volume

  • Volume
    50 L
  • Palletank® Dolly 50 L for storage

    The Palletank® Dolly is a stainless steel caster built on wheels allowing to move around the Palletank®.

  • Palletank® for Storage Stackable 50L

    Palletank® and drums for storage are containers designed for the reliable and robust storage of biopharmaceutical fluids (e.g., high-value drug substances contained in Flexsafe® 3D Bags). They are available in volumes of 50 L, 100 L, 200 L, 500 L, 1000 L, 1500 L, 2000 L, 2500 L and 3000 L.