- Shop
- Bioreactors & Fermenters
- Manufacturing Scale Bioreactors
- Rocking Motion Bioreactors
- Check Valves for Outlet Filter of Flexsafe® RM
Check Valves for Outlet Filter of Flexsafe® RM
In-line, one-way valve engineered for Flexsafe® RM outlet filter lines to ensure controlled, unidirectional flow. By preventing reverse flow when pressure lowers, pumps stop or lines are repositioned, it protects your culture and maintains outlet filter performance.
- Item No.:
- DS-------CV
- Pieces
- 50
Check Valves for Outlet Filter of Flexsafe® RM
In-line, one-way valve engineered for Flexsafe® RM outlet filter lines to ensure controlled, unidirectional flow. By preventing reverse flow when pressure lowers, pumps stop or lines are repositioned, it protects your culture and maintains outlet filter performance.
Overview
Specifications
Choose your Flexsafe® RM
Key features:
- Reliable one-way flow to prevent backflow, siphoning, and pressure shocks
- Protects outlet filter integrity and reduces risk of contamination
- Compact, minimal hold-up volume to reduce product loss
- Leak-tight, in-line design for quick integration with Flexsafe® RM
Applications
-
Application
-
Cell Culture
- Microbial Fermentation
-
Cell Culture
-
Application Area
-
Preclinical and clinical studies
-
Small scale production of monoclonal antibodies
-
Recombinant protein production
-
Vaccine production
- Large scale seed expansion
-
Preclinical and clinical studies
Compliance Information
-
Biocompatibility (USP Class VI)
-
Class VI
-
USP <87> and ISO 10993-5; USP <88>
-
USP <88>
- USP <87>: Pass | USP <88>: Pass
-
Class VI
Components
-
Gas FiltersHEPA rated hydrophobic filter or Sartopore® Air Midisart
Features
-
Device/Instrument Compatibility
-
Biostat® RM 20 | 50 L
-
Biostat® RM 200 L
- Biostat® RM TX
-
Biostat® RM 20 | 50 L
General Specifications
-
pH RangepH 6.0 – 8.0
Materials of Construction
-
Film MaterialFilm S80: Polyethylene (PE)
Operating Conditions
-
Operating Conditions - Temperature16 – 40°C (specified by the hardware)
Physicochemical Information
-
Pressure RangeOperation pressure: 6 mbar [g] - 30 mbar [g]
Product Information
-
BrandFlexsafe® RM
-
Pack Size50
Sterility/Purity
-
Delivery ConditionSterile