Configurable Vivaflow® Systems for Lab Scale Tangential Flow Filtration (TFF)

Vivaflow® System is a fully customizable platform that brings intuitive automation to lab scale TFF. A choice of complete and upgrade kits support new or existing set ups and are priced to ensure a low cost of ownership.

Top Features​:

  • All software and hardware needed to easily automate TFF​
  • A wide range of process modes to run on any Vivaflow® cassette​
  • Saves time, maximizes yields, and improves reproducibility ​

Popular Applications​:

  • Ultrafiltration (UF) for sample concentration​
  • Diafiltration (DF) for buffer exchange​
  • Multi-step TFF (UF/DF, DF/UF and UF/DF/UF)​
Article number: 
VIVAFLOW_SYSTEM
*Custom/bulk order quotes are provided within 24 hours of request.
Configurable Vivaflow® Systems for Lab Scale Tangential Flow Filtration (TFF)
Configurable Vivaflow® Systems for Lab Scale Tangential Flow Filtration (TFF)

Vivaflow® System is a fully customizable platform that brings intuitive automation to lab scale TFF. A choice of complete and upgrade kits support new or existing set ups and are priced to ensure a low cost of ownership.

Top Features​:

  • All software and hardware needed to easily automate TFF​
  • A wide range of process modes to run on any Vivaflow® cassette​
  • Saves time, maximizes yields, and improves reproducibility ​

Popular Applications​:

  • Ultrafiltration (UF) for sample concentration​
  • Diafiltration (DF) for buffer exchange​
  • Multi-step TFF (UF/DF, DF/UF and UF/DF/UF)​
Item No.:
VIVAFLOW_SYSTEM

Overview

Specifications

Vivaflow® System makes lab scale TFF easier and more consistent. Designed for concentration and buffer exchange of samples ≥100 mL, it brings intuitive automation to TFF processes on any Vivaflow® cassette, helping to reduce the need for manual monitoring while improving control over UF and DF endpoints.​

Through a combination of class-leading hardware and the precision of the dedicated Vivaflow® QApp, users can configure UF, DF or multi-step TFF processes in just a few taps, then let the system run with minimal interaction. Real-time status monitoring, including estimated time remaining, is available directly at the system or remotely via web browser.​

To support each application and new or existing setups, Vivaflow® System is fully customizable. Complete systems include a Watson-Marlow pump, Cubis® III balance and accessories, while upgrade kits help automate existing, compatible hardware. This flexibility allows users to build the right setup for running Vivaflow® SU, Vivaflow® 50R or Vivaflow® 200 cassettes.​

Free Time – Easily Set Up, Then Hand Off to Automation​
Intuitive setup, automated processing and real-time monitoring help reduce manual babysitting, so users can focus on other work while the TFF process runs.​

High Yield – Any Configuration, Precise Endpoint Control​
Extensive Vivaflow® consumable options, combined with the precision of Cubis® III and the Vivaflow® QApp, prevent yield loss related to adsorption and over-concentration.​

Easy Repeat – Reports Out, Process Standardization In​
Automated process reports record key run parameters, helping to simplify result documentation and SOP development, and make TFF runs more reproducible.​

Vivaflow® System supports a range of concentration and buffer exchange workflows, including UF, DF, UF/UF, DF/UF and UF/DF/UF process modes. Reports can be exported in common formats, including CSV, JSON, PDF, SBI and TXT.​

Applications

  • Application
    • Ultrafiltration
    • Diafiltration

Connections (Data)

  • Data Interface
    • RS232
    • USB A
    • USB B
    • USB C
    • Ethernet

Features

  • Display
    High-resolution (1024 x 600 px) 7” color touch TFT display
  • Languages
    • Chinese
    • Czech
    • Dutch
    • English
    • French
    • German
    • Hungarian
    • Italian
    • Japanese
    • Korean
    • Polish
    • Portuguese
    • Spanish
    • Turkish
  • Operation
    Touch screen

Operating Conditions

  • Operating Conditions - Temperature
    5-40°C
  • Recommended Feed Volume
    100 - 5,000 mL
  • Relative Humidity
    80% up to 31°C (88°F) decreasing linearly to 50% at 40°C (104°F)

Power Requirements

  • Line Voltage
    100-120V/200-240V
  • Power Requirements
    50/60Hz

Product Information

  • Brand
    Vivaflow®

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.