High-res. paint mixing scale, recalc.

Mixing paint with Sartorius Paint Mixing Scales. Fast, reliable and accurate - Capacity 35 kg, readability 0.5 | 1 g - Recalculation function as an option.

Item No.: 
PMA35H-000C
Discontinued
High-res. paint mixing scale, recalc.

Mixing paint with Sartorius Paint Mixing Scales. Fast, reliable and accurate - Capacity 35 kg, readability 0.5 | 1 g - Recalculation function as an option.

Item No.:
PMA35H-000C
Discontinued

Overview

Specifications

PMA Paint-Mixing Scales meet all requirements when it comes to mixing paints fast, reliably and accurately under tough ambient conditions. All components of the compact and rugged housings are resistant to solvents. The stainless steel weighing pan is easy to clean and features a wrap-around design. This means it has an overlapping rim that protects the weighing system all-around against dirt and spillage. Moreover, the scale is protected against overloads. Whether you operate the display and control unit with thinner-stained gloves or paint-blotched fingers, you won’t have to worry about damaging the keypad overlay. Its advanced, easy-to-clean design protects the key labeling from obliteration by paint jobs.

  • Especially for mixing under tough ambient conditions
  • Stainless steel weighing pan, removable
  • Calculation by factor function (to mix fractional amounts)
  • Standard serial interface port

Compliance Information

  • Dust / Water Protection According to IEC 529
    IP 54
  • Protection Against Fire
    TÜV NORD CERT in accordance with HD 384.4.482 S1:1997

Dimensions

  • Dimensions WxDxH
    400 × 425 × 90 mm

Features

  • Calculation by Factor Function (to mix fractional amounts)
    0.5 – 25.0
  • Display
    Backlit LCD

General Specifications

  • External Calibration Weight
    10 kg | F2
  • Temperature Range
    0 – +40 °C

Operating Conditions

  • Maximum Power Consumption
    16 VA

Power Requirements

  • Line Frequency
    50 – 60 Hz
  • Power Consumption
    8 VA
  • Power Requirements
    115 – 240 V

Product Information

  • Brand
    PMA35D

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.