Creating recipes can be a time-consuming and tedious task, especially when complex automation strategies must be implemented.
Supervise engineers, which can create a ready-to-use Biobrain® Supervise recipe template for perfusion and concentrated fed-batch cell cultivation guided by on-screen instructions for Biostat STR® 50L, and Biostat® B-DCU 2L, 5L or 10L including:
S88 phases for bioreactor preparation, cell growth, production and product harvesting.
Automated algorithms for cell-density-based control of media and feed flow rates, cell bleed flow rates mixing, oxygen transfer and CO2 stripping and antifoam dosing (if applicable).
Optimized, scale-dependent control parameters.
Predefined alarm settings for early warning and timely mitigation of failure modes.
Comprehensive documentation.
Optional available qualification services.