Pipette Multipacks
Multipacks combine a set of pipettes with matching tip trays and useful accessories. This is a simple way and a great bargain if you need multiple pipettes to either complement your current portfolio or to renew your existing mechanical pipette portfolio.
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your product
Products (16)
Laboratory work contains a broad scope of different environments, functions, and applications. But for all the different research fields, there is a unifying factor – most rely on pipettes for safe and accurate transfer of liquid samples and to perform repeatable experiments.
There are several factors to consider regarding pipettes and pipetting but making these choices does not have to be a daunting task. One factor is accuracy - a good rule of thumb is to remember the highest accuracy levels are achieved by choosing the smallest volume pipettes capable of handling your volumes. Pipettes are most accurate at nominal volume.
Whether you are renewing your existing pipettes or setting up a new pipetting station, these packs will fulfill your need. The mechanical pipette Multipacks offers an easy way to get a set of quality pipettes at different nominal volumes for your different needs and applications. The Multipacks are available for Tacta® and Proline® Plus mechanical pipettes and also contain a linear stand as well as matching Optifit® tip racks.
Sartorius’ pipettes and tips are developed and manufactured according to the requirements of the ISO 9001, ISO 13485 and ISO 14001 quality and environmental standards.