Picus® Electronic Pipette, 8 Channel
The 8-channel Picus® Electronic Pipette is the unrivaled choice for your electronic pipetting needs.
Top Features of the Picus® Electronic Pipette
- Ergonomic design ensures comfortable and reduced risk of injury
- Achieve highly reproducible, reliable results
- Easy to use for any level of expertise
- Reduced variance compared to more traditional pipettes
Popular Applications for the Picus® Electronic Pipette
- Cell-based assays
- Filling microtiter plates
- ELISA with foaming BA solution
- Handling of liquids classified as foamy, viscous or volatile
Item number 735391 available for quick shipment from our North American warehouse. Program is valid only in US & CA.
- Price (USD):
- $1,830.00
- Item No.:
- 735361
- Availability:
- pcs
- Piece
- 1
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Picus® Electronic Pipettes
Award-winning Picus® Electronic Pipettes are unmatched in their comfort, user-friendliness and design. The 8-channel Picus® Electronic Pipette takes microwell plate work to the next level, significantly improving user experience and achieving reliable, reproducible results. Its design ensures optimal working posture and allows comfortable handling to ease the workload of laboratory professionals.
User-Friendly Electronic Pipetting
Whether you are new to the lab or an expert, the 8-channel Picus® Electronic Pipette has something to offer every lab professional. It’s as easy to start with as a mechanical pipette and offers incredible options for even the most advanced user. The 8-channel Picus® Electronic Pipette allows for reduced human error and variance. With this pipette, anyone can achieve highly accurate, precise and reproducible results.
Meet Demanding Workloads with Confidence
The 8-channel Picus® Electronic Pipette comes ready to use out of the box (however, we recommend fully charging the pipette before use. There are many options for charging your pipette, including via USB cable and compact Charging Carousel. Demanding workloads can cause strain for lab professionals. Electronic pipettes like the 8-channel Picus® Electronic Pipette can help you quickly and efficiently tackle these challenges.
Intuitive User Interface
Take advantage of the Picus® Electronic Pipette’s intuitive user interface. It includes a range of language options, including English, French, German, Russian and Chinese. Further, the pipette has extremely quick volume setting and menu navigation using the unique adjustment wheel. With an extensive range of pipetting modes, you will benefit from a reduced need for multiple pipetting steps, speeding up workflows. Everything about the Picus® Electronic Pipette has been designed to help ease your workload and achieve better and more reliable results.
Brochure
Datasheet
Other
User Manual
Applications
-
Application
-
Cell Culture
-
Cell Line Development
-
Clinical
-
DNA Extraction
-
ELISA
-
Mycoplasma
-
Preparation of Reagents
-
Protein
-
Research
- Spheroid Cell Health
-
Cell Culture
Dimensions
-
Length208
Features
-
Device/Instrument Compatibility
-
Universal Design
-
Safetyspace®
- Optifit
-
Universal Design
General Specifications
-
Channels8
Product Information
-
BrandPicus®
-
Pipette TypeElectronic pipettes
Volume
-
Volume10 – 300 µL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.