eShop is on maintenance due to a SAP ERP update. Limited functionality until Jun 21st 2026, 00:00 CEST. Thank you for your understanding.

Flexsafe® Pro Mixer Small Volume

The Flexsafe® Pro Mixer 5 L | 10 L | 20 L is a single-use, benchtop mixer designed for small-scale mixing applications from 1 to 20 L. It offers powerful, low shear mixing for versatile use in upstream, downstream, and final formulation processes, ensuring rapid dissolution and gentle handling of products.

Item No.: 
PRO-MIXER-SV
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.
Flexsafe® Pro Mixer Small Volume
Flexsafe® Pro Mixer Small Volume

The Flexsafe® Pro Mixer 5 L | 10 L | 20 L is a single-use, benchtop mixer designed for small-scale mixing applications from 1 to 20 L. It offers powerful, low shear mixing for versatile use in upstream, downstream, and final formulation processes, ensuring rapid dissolution and gentle handling of products.

Item No.:
PRO-MIXER-SV
Number of pieces
1

Overview

Specifications

The Flexsafe® Pro Mixer 5 L | 10 L | 20 L is an innovative solution for small-scale mixing applications, providing a range of features and benefits that make it an essential tool for laboratory and pilot-scale operations.

Features and Benefits:

  • Single-Use Design: The Flexsafe® Pro Mixer’s single-use design significantly reduces the risk of contamination, saving time and resources typically spent on cleaning and validation.
  • Versatility: This mixer is suitable for a wide range of applications, including upstream, downstream, and final formulation processes. Whether you need to dissolve powders rapidly or homogenize highly viscous products, this mixer can handle it all.
  • Powerful Mixing: With a mixing speed range of 0 – 750 rpm, the Flexsafe® Pro Mixer ensures rapid dissolution and efficient mixing, even for challenging substances.
  • Low Shear Mixing: Designed to handle shear-sensitive products gently, this mixer minimizes the risk of damaging delicate materials during the mixing process.
  • Scalability: The same advanced mixing technology is available in larger volumes, up to 3,000 L, making it easy to scale up your processes while maintaining consistent and reliable results.
  • Modular Design: The mixer’s modular design allows for flexibility in accommodating various batch sizes, making it adaptable to your specific needs.
  • Compact and Portable: With its compact dimensions and lightweight design, the Flexsafe® Pro Mixer is easy to move and ideal for use in both laboratory and pilot-scale settings.

Ordering Information:

The Flexsafe® Pro Mixer is composed of a base unit and 3 corresponding bag holders for the different volumes (5, 10 & 20 L). This modular approach allows you to customize your setup according to your specific requirements. By choosing the Flexsafe® Pro Mixer, you are investing in a reliable, efficient, and scalable mixing solution that meets the rigorous demands of modern laboratory and pilot-scale applications.

Applications

  • Application Area
    Mixing
  • Process Step
    • Media Preparation
    • Buffer Preparation
    • Drug Product Formulation
    • Cell Harvest & Downstream Processing Intermediates
    • Drug Substance Purification

Compliance Information

  • IP Rating
    IP54

Features

  • Doors
    Front Hinged Door and PC Windows
  • Integrated Pallet
    No
  • Integrated Weighing
    No
  • Jacket Type
    No
  • Mobility
    Benchtop

General Specifications

  • Impeller Speed
    0 – 750 rpm

Materials of Construction

  • Materials of Construction
    • 304 stainless steel
    • EPDM
    • Polyethylene terephthalate (PET)
    • PVC
    • Silicone

Operating Conditions

  • Maximum Power Consumption
    100 – 240 VAC ± 10%

Power Requirements

  • Input Wattage
    < 50 Watts

Product Information

  • Brand
    Pro Mixer
  • Mixing Technology
    Pro Mixer
  • Pack Size
    1

Volume

  • Volume
    5 - 20 L