Installation Set 1 x 1 3/8"

Th BioPAT® Pinch Valve Installation set, size C, can be used for the tube diameter 1"x1 3/8" and it is part of the BioPAT® Pinch Valve system. It consists of 1 gripper, 1 lid and 2 tube holders specific for the required tubing size.

.

The valve Body comes together with the necessary installation set

Tube Size (ID – OD)
Item No.: 
BPR1009

*Custom/bulk order quotes are provided within 72 hours of request.

The installation set is used to adjust the device to the tube used. The installation set is customized for a particular device size and a certain tube diameter, e.g. device size B, tube diameter 1/2 x 3/4”. Tubing can easily be installed and secured in the valve, without have to deal with loose parts. The installation set has a lifetime of 1.45 km use-distance or 25,000 cycles.

Components

  • Additional Required Components
    BPR1000: Pinch Valve 1" x 1.375"

Dimensions

  • Tube Size (ID – OD)
    1" x 1 3/8"

Product Information

  • Brand
    BioPAT® Pinch Valve