Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs / Type 11306, 0.45 µm pore size, 100 pieces per pack

Top Features of Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs

  • Ideal for several general laboratory applications
  • High, non-specific absorption
  • Hydrophilic, with high flow rates
  • Available in a range of pore sizes and diameters up to 293 mm

Popular Applications for Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs

  • Particle retention
  • Cell capture
  • Cell retention
  • Clear filtration

Filter Diameter
Price (USD):
$672.00
Item No.: 
11306-100------N
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Cellulose nitrate (CN) - or mixed cellulose ester (MCE) - membrane filters are composed of cellulose nitrate and a small content of cellulose acetate. Cellulose nitrate membrane filters are hydrophilic, have high flow rates thanks to their symmetrical structure and are compatible with aqueous solutions (pH 4 – 8), hydrocarbons and several other organic solvents.

Applications

  • Application
    • Air/Gas Filtration  
    • Filtration of Aqueous Solutions  
    • Clarification  
  • Application Area
    • Analytical sample preparation  
    • Sterile filtration  

Dimensions

  • Filter Diameter
    ⌀ 100 mm  
  • Membrane Thickness
    120 µm  

General Specifications

  • Filter Format
    Discs  
  • Filter Paper/Membrane Color
    White  
  • Flow Rate
    68 mL/min/cm²/bar (Water)  
  • Grade
    11306  
  • Membrane Color | Grid Color
    white (w/o grid)  

Materials of Construction

  • Filter Material
    Cellulose Nitrate (CN) / Mixed Cellulose Ester (MCE)  
  • Membrane Material
    Cellulose Nitrate (CN)  

Physicochemical Information

  • Bubble Point
    ≥ 2.4 bar  
  • Burst Pressure
    ≥ 0.2 bar  
  • Pore Size
    0.45 µm  
  • Wettability
    Hydrophilic  

Product Information

  • Filter Type
    Membrane Filters  
  • Pack Size
    100  
  • Packaging
    Non-sterile, bulk packed  

Sterility/Purity

  • Delivery Condition
    Non-Sterile  

Usage Protocols

  • Sterilization Procedures
    • By autoclaving at 121 °C  
    • Gamma radiation 25 kGy  
    • Ethylene oxide  

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.