Microsart® e.motion Membrane Filter Dispenser

The ability to accurately quantify microorganisms in liquids is of prime importance for any quality control laboratory. This is why membrane filtration is the established method of choice as it provides reliable and reproducible results.

Facilitate your microbiological testing procedures with the new Microsart e.motion dispenser: The membrane filters are released from their sterile packaging fully automatically at the touch of a button or hands-free or by foot switch: the choice is yours!

Availability: 
See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Filter by product attributes

Products (2)

Microsart e.motion dispenser - Sets things in motion!

Efficient and ergonomic workflows for reliable and fast membrane filter dispensing. Thanks to the small footprint the Microsart e.motion dispenser saves precious space under the laminar air flow which can be used for samples, media and funnels instead. The Microsart e.motion dispenser offers the easiest and most flexible way of membrane filter dispensing.
You have the freedom of choice between 3 different operation modes!

Choose what is most convenient for you:

  • push-button
  • foot-switch or
  • sensor mode

Efficient Workflow

The new Big Packs containing 250 membrane filters enable you to work a complete shift without the need to stop and reload the Microsart® e.motion dispenser.

The dispenser’s low weight and convenient handle makes it easy to remove or transport.

The membrane filter band specially designed for the Microsart® e.motion dispenser can be conveniently inserted, and changed quickly as needed.

A window in the field of dispensing makes the information on the membrane filter band such as lot number, membrane filter type and the quantity of filters left visible! For better scheduling of tests and easy traceability.

Applications

Microbiological Quality Control of liquid samples:

  • Beverages (beer, wine, softdrinks, bottled water)
  • Cosmetics
  • Pharmaceutical Analysis
  • (WFI, purified water, microbial limits testing of non-sterile products, bioburden testing)
  • Environmental Analysis (Water monitoring)

Applications

  • Application
    Microbial Enumeration

Product Information

  • Brand
    Microsart® e.motion