Biosafe® RAFT for liquid zone-to-zone transfer

The Biosafe® RAFT system for fluid transfer offers an easy-to use and reliable solution to aseptically transfer fluids between processing areas from upstream to downstream processing. Combined with our complete range of single-use bags, it opens opportunities for modularity within the facility.

Item No.: 
Biosafe-RAFT
Availability: 
Piece
1

*Custom/bulk order quotes are provided within 72 hours of request.

Single Use Biosafe® RAFT designs meet specific Needs and Applications

The Biosafe® RAFT bag can be designed with several separated lines to accommodate to the customer needs in terms of flow rates or number of fluids to be transferred.

Biosafe® RAFT : the system for Process Safety, Optimized Facility design and Minimized Costs and Time

The Biosafe® Rapid Aseptic Fluid Transfer (RAFT) system provides easy-to-use and reliable through-the-wall aseptic transfer of liquid between clean rooms of different environmental classification while ensuring a total confinement.

Biosafe® RAFT bags benefits:

  • Enhanced sterility assurance with aseptic and contained technology
  • Optimized facility design
  • Reduced clean room footprint & associated costs
  • High flexibility in process

Based upon the success of the Biosafe® concept, the Biosafe® RAFT system is the premium solution for aseptic transfer of fluids

Applications

  • Application Area
    Room to room transfer
  • Process Step
    • Drug Product Final Filling
    • Media Preparation
    • Buffer Preparation
    • Drug Substance Purification
    • Cell Harvest & Downstream Processing Intermediates

Compliance Information

  • Lot Release Testing
    Yes

Connections (Physical)

  • Connector(s)
    • MPC
    • MPX
    • Tri-clamp
    • Steam-Thru® Connector
    • Opta® SFT Connector
    • Sartopore® 2
  • Line LeakTest
    Leak test on release samples
  • Port Diameter
    110 mm

Dimensions

  • Dimensions
    400 mm × 800 mm
  • Tube Length
    Max 2 m outlet line (Inside Biosafe® bag)

Features

  • Integrity Tested
    No
  • Number of Lines
    Standard up to 3 lines. Customization available up to 6 lines.

General Specifications

  • Tubing
    • Silicone
    • TPE
    • Reinforced tubing upon request

Materials of Construction

  • Film Material
    Polyethylene l Polyamide l Polyethylene 100 µm

Product Information

  • Brand
    Biosafe®

Sterility/Purity

  • Delivery Condition
    Sterile
  • Biosafe® Aseptic Transfer Port
    Item no.
    M_Biosafe_Aseptic_Transfer_Equipment

    The Biosafe® range of Aseptic Transfer Ports offers reliable and easy-to-use solutions for the secure transfer of components and fluids. Biosafe® Aseptic Transfer Ports also effectively maintain the integrity of critical areas, including isolators, RABS and cleanrooms.