Aquasart® PS filter cartridges are integrity testable membrane filters especially developed for filtration of water in the F&B Industry. They are characterised by a unique hydrophilic polyethersulfone membrane offering a broad chemical compatibility, high flow rates and microbiological safety.

Availability: 
See more Products below

*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Products (13)

  • Aquasart® PS Cartridge 0.2 µm 20"
    Piece
    1
    Item no.
    5412507A2
    Filter Size
    20"(1.4 m² / 15.1 ft²)
    Adapter
    25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)
    Pore Size
    0.2 µm

    $426.00

  • Aquasart® PS Cartridge 0.2 µm 20"
    Piece
    1
    Item no.
    5412707A2
    Filter Size
    20"(1.4 m² / 15.1 ft²)
    Adapter
    27 (Flat top, double 222 O-ring bottom)
    Pore Size
    0.2 µm

    $431.00

  • Aquasart® PS Cartridge 0.2 µm 30"
    Piece
    1
    Item no.
    5412507A3
    Filter Size
    30"(2.1 m² / 22.6 ft²)
    Adapter
    25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)
    Pore Size
    0.2 µm

    $622.00

  • Aquasart® PS Cartridge 0.2 µm 30"
    Piece
    1
    Item no.
    5412807A3
    Filter Size
    30"(2.1 m² / 22.6 ft²)
    Adapter
    28 (S-adapter top, locking 3-flange bayonet adapter with double O-ring bottom)
    Pore Size
    0.2 µm

    $639.00

  • Aquasart® PS Cartridge 0.2 µm 40"
    Piece
    1
    Item no.
    5412507A4
    Adapter
    25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)
    Pore Size
    0.2 µm

    $872.00

  • Aquasart® PS Cartridge 0.2 µm 10"
    Piece
    1
    Item no.
    5412507A1
    Filter Size
    10"(0.7 m² / 7.5 ft²)
    Adapter
    25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)
    Pore Size
    0.2 µm

    $231.00

  • Aquasart® PS Cartridge 0.2 µm 30"
    Pieces
    25
    Item no.
    5412507A3------G
    Filter Size
    30"(2.1 m² / 22.6 ft²)
    Adapter
    25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)
    Pore Size
    0.2 µm

    $11,670.00

  • Aquasart® PS Cartridge 0.2 µm 30"
    Piece
    1
    Item no.
    5412707A3
    Filter Size
    30"(2.1 m² / 22.6 ft²)
    Adapter
    27 (Flat top, double 222 O-ring bottom)
    Pore Size
    0.2 µm

    $649.00

  • Aquasart® PS Cartridge 0.2 µm 30"
    Pieces
    25
    Item no.
    5412807A3------G
    Filter Size
    30"(2.1 m² / 22.6 ft²)
    Adapter
    28 (S-adapter top, locking 3-flange bayonet adapter with double O-ring bottom)
    Pore Size
    0.2 µm

    $12,010.00

  • Aquasart® PS Cartridge 1.0 µm 30"
    Piece
    1
    Item no.
    5412524A3
    Filter Size
    30"(2.1 m² / 22.6 ft²)
    Adapter
    25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)
    Pore Size
    0.2 µm

    $644.00

  • Aquasart® PS Cartridge 0.2 µm 40"
    Pieces
    25
    Item no.
    5412507A4------G
    Adapter
    25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)
    Pore Size
    0.2 µm

    $15,890.00

  • Aquasart® PS Cartridge 1.0 µm 30"
    Piece
    1
    Item no.
    5412824A3
    Filter Size
    30"(2.1 m² / 22.6 ft²)
    Adapter
    28 (S-adapter top, locking 3-flange bayonet adapter with double O-ring bottom)
    Pore Size
    0.2 µm

    $628.00

  • Aquasart® PS Cartridge 1.0 µm 40"
    Piece
    1
    Item no.
    5412524A4
    Adapter
    25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)
    Pore Size
    0.2 µm

    $893.00

  • Product Information

    Aquasart® PS filter cartridges are integrity testable membrane filters especially developed for filtration of water in the Food & Beverage Industry. They are characterised by a unique hydrophilic Polyethersulfone membrane offering a broad chemical compatibility, exceptional high flow rates and total throughputs and highest microbiological safety.

    Applications

    Aquasart® PS filter cartridges can be used especially in applications which require a chemical disinfection or cleaning with caustic or acid, due to the broad chemical compatibility from pH 1 to pH 14.

    Total Throughput

    The asymmetric pore structure of the Polyethersulfone membrane of the Aquasart® PS filter cartridges provides outstanding total throughputs and high flow rates. Economic system design for filtration processes is assured. The total throughput of the final filters can be significantly increased by an optimised prefilter system reducing the filtration costs overall.

    Flow Rates

    The high effective filtration area of Aquasart® PS filter cartridges allows highest flow rates and economic filtration system design.

    Stability

    Aquasart® PS filter cartridges withstand more than 5.000 pulsation cycles with differential pressure up to 5 bar | 75 psi and multiple steam sterilisation cycles up to 134°C without loss of filter integrity.

    Safety

    Aquasart® PS filter cartridges guarantee highest microbiological safety, which can be checked before and after every use with an integrity test.

    Quality Control

    Each individual element is tested for integrity during production by Bubble-Point and Diffusion-Test assuring highest product quality.

    Documentation

    Aquasart® PS filter cartridges are designed, developed and produced under a ISO 9001 certified Quality Management System. A Validation Guide is available

    .

    Compatibility

    Aquasart® PS filter cartridges fulfill all requirements of the current USP for “Sterile Water for Injection”. This includes testing for Toxicity according to USP Plastic Class VI Test including Extractables. Aquasart® PS filter cartridges meet the requirements laid down in the Framework Regulation (EC) N° 1935 | 2004 and Commission Regulation (EU) N° 10 | 2011 of 14th Janu[1]ary 2011 on plastic materials and articles intended to come into contact with food. These guidelines for plastics allow the use in food and beverage applications. All materials used meet the requirements of the FDA.


    pH-Compatibility: pH 1 to pH 14.


    Aquasart® PS filter cartridges are free of pork DNA and drinkable alcohol.

    Applications

    • Application
      Beverage Filtration
    • Application Area
      • Final filtration of water prior to bottling
      • Filtration of non-carbonated water
      • Filtration of near-water beverages
      • Water filtration
    • Industry
      Pharma / Biotech / F&B

    Biological Information

    • Bacterial Retention
      Quantitative Retention of 1 × E7 CFU/cm² Brevundimonas Diminuta ATCC® 19146 per ASTM methodology

    Compliance Information

    • Biocompatibility (USP Class VI)
      USP<88>
    • Biological Reactivity
      All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).

    General Specifications

    • Capsule/Cartridge Format
      Cartridges
    • Filter Format
      Cartridges
    • Maximum Allowable Back Pressure
      • 2 bar | 29 psi at 20°C
      • 1 bar | 14.5 psi at 80°C
      • 0.5 bar | 7 psi at 121°C
      • 0.3 bar | 4 psi at 134°C

    Materials of Construction

    • Filter Material
      Polyethersulfone (PES)
    • Housing Material
      Polypropylene (PP)
    • Material o-ring | seal
      Silicone (SI)
    • Membrane Material
      Polyethersulfone (PES), asymmetric
    • Support Fleece
      Polypropylene (PP)

    Operating Conditions

    • Maximum Differential Pressure
      20 °C: 5 bar, 80 °C: 2 bar, 121 °C: 0.5 bar

    Physicochemical Information

    • Gamma Stable
      No
    • Pore Size
      0.2 µm

    Product Information

    • Brand
      Aquasart®

    Sterility/Purity

    • Delivery Condition
      Non-Sterile
    • Sterilization Method
      Autoclavable & In-Line Steam Sterilizable
    • Sterilizing Grade
      Yes

    Usage Protocols

    • Sterilization Procedures
      • Autoclaving of wet filter cartridges up to a maximum temperature of 134 °C, for 30 minutes
      • In-line steam sterilization of wetted cartridges with a maximum of 2.3 bar | 34 psi inlet pressure and 2 bar | 29 psi outlet pressure (max. ∆p = 0.3 bar | 5 psi)
  • Confidence® Validation Services
    Item no.
    M_Confidence_Validation_Services

    Confidence® offers a wide range of validation studies according to regulatory requirements and customer's needs.