Aquasart® Plus filter cartridges feature a high-performance, double-layer pleated hydrophilic polyethersulfone membrane. Specially developed for the filtration of water and non-carbonated drinks.

Availability: 
See more Products below

*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Filter by product attributes

Products (4)

Product Information

Aquasart® Plus filter cartridges feature a high-performance, double-layer pleated hydrophilic Polyethersulfone membrane. Specially developed for the filtration of water and non-carbonated drinks. Aquasart® Plus filter cartridges guarantee the highest biological product safety in combination with enhanced total throughput performance.

Applications

Aquasart® Plus membrane filter cartridges are used for final filtration prior to bottling for products, such as the following:

  • Non-carbonated water
  • Near water beverages

Performance

Aquasart® Plus filter cartridges incorporate a special double layer membrane. This new combination, coarse perfilter membrane followed by a final membrane, has been developed to meet the demanding process requirements in terms of high total throughput performance. In combination with an optimally designed prefilter, Aquasart® Plus achieves maximum service life performance and minimizes filtration costs.

Safety

Aquasart® Plus filter cartridges guarantee highest microbiological safety, which can be checked before and after every use with an integrity test.

Quality

Aquasart® Plus membrane filters are designed and manufactured according to an ISO 9001 certified quality management system. All raw materials which are used to produce Aquasart® Plus are in accordance with EU regulation 1935/2004/EC or are listed in the Regulations (EU) No. 10/2011 relating to plastic materials and article intended to come into contact with food. All used materials meet FDA requirements.

Compatibility

Aquasart® Plus filter cartridges fulfill all requirements of the current USP for “Sterile Water for Injection”. This includes testing for Toxicity according to USP Plastic Class VI Test. Aquasart® Plus filter cartridges are fully suitable for use in the food & beverage industry pH-compatibility: ph 1 to pH 14.

Applications

  • Application
    Beverage Filtration
  • Application Area
    • Water filtration
    • Filtration of non-carbonated water
    • Filtration of near-water beverages
    • Final filtration of water prior to bottling
  • Industry
    Pharma / Biotech / F&B

Biological Information

  • Bacterial Retention
    Quantitative Retention of 1 × E7 CFU/cm² Brevundimonas Diminuta ATCC® 19146 per ASTM methodology

General Specifications

  • Capsule/Cartridge Format
    Cartridges
  • Filter Format
    Cartridges

Materials of Construction

  • Filter Material
    Polyethersulfone (PES)
  • Housing Material
    Polypropylene (PP)
  • Material Prefilters
    Polyethersulfone (PES), asymmetric
  • Material o-ring | seal
    Silicone (SI)
  • Membrane Material
    Polyethersulfone (PES), asymmetric

Operating Conditions

  • Maximum Differential Pressure
    20 °C: 5 bar, 80 °C: 2 bar, 121 °C: 0.5 bar

Physicochemical Information

  • Gamma Stable
    No

Product Information

  • Brand
    Aquasart®

Sterility/Purity

  • Delivery Condition
    Non-Sterile
  • Sterilization Method
    • Autoclavable & In-Line Steam Sterilizable
    • Hot Water & In-Line Steam Sterilizable
  • Sterilizing Grade
    Yes

Usage Protocols

  • Sterilization Procedures
    • Autoclaving of wet filter cartridges up to a maximum temperature of 134 °C, for 30 minutes
    • In-line steam sterilization of wetted cartridges with a maximum of 2.3 bar | 34 psi inlet pressure and 2 bar | 29 psi outlet pressure (max. ∆p = 0.3 bar | 5 psi).
    • Hot water sterilization at 85–95°C, 30 minutes, ΔP max 0.5 bar
´