Filter Holder — For Sartoclear® Depth Filters and Sartobind® Membrane Adsorbers

Filter Holders are hydraulic clamping systems especially designed for the use of modular Sartoclear® Depth Filter cassettes and Sartobind® membrane chromatography cassettes. The holders are available in three standard formats for pilot scale and commercial manufacturing.

See more Products below

*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Filter by product attributes

Products (3)

  • Process Filter Holder — For Sartoclear® Depth Filters and Sartobind® Membrane Adsorbers
  • Double Process Filter Holder — For Sartoclear® Depth Filters and Sartobind® Membrane Adsorbers
    Item no.
    2ZGL--0007
    Filter Holder Type
    Double Process Filter Holder
  • Pilot Filter Holder — For Sartoclear® Depth Filters and Sartobind® Membrane Adsorbers
  • One platform for two technologies

    Sartoclear® Depth Filters and Sartobind® membrane chromatography cassettes are two complementing technologies using the same holder and manifold plates. Use Sartoclear® Depth Filters for applications with moderate solids content. If you need large scale membrane chromatography for virus | VLP large protein capture use Sartobind® anion or cation exchangers cassettes. And to scale above 2000 L monoclonal antibody production for aggregate removal, Sartobind® Phenyl cassettes would be the right choice.

    Easy handling

    The filter holders are made for the use in a biopharmaceutical environment. The systems are designed for easy cleaning and ergonomic handling. The installation of varying numbers of filters is intuitive, fast and easy.

    User friendly

    The filter holders are equipped with easy accessible mounting bars for the quick and secure installation of commonly used accessories such as pressure sensors, pressure safety devices and bioburden reduction filters.

    Applications

    • Application
      • Polishing
      • Cell Harvest
  • Sartobind® Q Cassette 1.6 L with 8 mm bed height

    Sartobind® Q strong ion exchangers are perfect tools for the polishing of monoclonal antibodies for the removal of viruses, DNA, host cell proteins, leached Protein A, and endotoxins. As size exclusion effects are neglectible, they are suited for purification of viruses such as adeno or lentiviruses displaying one order of magnitude higher dynamic binding capacity.

    The cassette design eliminates the 5 L size limitation for membrane adsorbers and offers simple pod-like modular system up to 100 L membrane volume.

  • Sartobind® Q Cassette 0.8 L with 4 mm bed height

    Sartobind® Q strong ion exchangers are perfect tools for the polishing of monoclonal antibodies for the removal of viruses, DNA, host cell proteins, leached Protein A, and endotoxins. As size exclusion effects are neglectible, they are suited for purification of viruses such as adeno or lentiviruses displaying one order of magnitude higher dynamic binding capacity.

    The cassette design eliminates the 5 L size limitation for membrane adsorbers and offers simple pod-like modular system up to 100 L membrane volume.

  • Sartobind STIC® PA Cassette 0.8 L with 4 mm bed height

    Sartobind STIC® PA (primary amine) anion exchange membrane overcomes reduced binding capacity for host cell protein removal and can be used in high-salt conditions.

    The cassette design eliminates the 5 L size limitation for membrane adsorbers and offers simple pod-like modular system up to 100 L membrane volume.

  • Sartobind® S Cassette
    Item no.
    98IEXS42D-L

    Sartobind® S membrane adsorber units combine the advantages of convective media and ion exchange chromatography for rapid and easy contaminant removal or capture of virus and virus like particles.

    The cassette design eliminates the 5 L size limitation for membrane adsorbers and offers simple pod-like modular system up to 100 L membrane volume.

  • Sartobind® S Cassette
    Item no.
    98IEXS42E-P

    Sartobind® S membrane adsorber units combine the advantages of convective media and ion exchange chromatography for rapid and easy contaminant removal or capture of virus and virus like particles.

    The cassette design eliminates the 5 L size limitation for membrane adsorbers and offers simple pod-like modular system up to 100 L membrane volume.

  • Sartobind Phenyl Cassette 1.6 L with 8 mm bed height

    Sartobind® Phenyl accomplishes polishing and capturing ten times faster than do conventional HIC resins. The membrane shows comparable, high binding capacity, without size exclusion effects, for proteins in a range of 20 mg mAb/mL membrane, as well as excellent resolution and impurity reduction.

  • Manifold Set for Sartoclear® Depth Filters and Sartobind® Membrane Adsorbers

    The manifold set contains the inlet and outlet adapter plates for Sartoclear® Depth Filters as well as Sartobind® membrane adsorbers cassettes.

  • Pressure Safety Device
    Item no.
    2ZGL--0014

    Prevents excessive pressure during compressed air draining of the filter cassettes.

  • Sartoclear® Separation Plate

    For serial or parallel filtration on one layer

  • Drip Pan for Process Filter Holder and Double Process Filter Holder

    For easy cleaning of spilled fluids

  • Drip pan for Pilot Filter Holder

    For easy cleaning of spilled fluids