Flexel® Bags for LevMixer® with pH Sensor, Conductivity Sensor and Thermowell - 200 L
By combining low shear mixing attributes and high torque, the Flexel® Bag for LevMixer® is ideal for the homogenization, viral inactivation, and formulation of sensitive drug substances and drug products.
For Buffer & Media applications, we recommend using the Flexel® for Magnetic.
- Article number:
- FMB122498
- Pieces
- 2
By combining low shear mixing attributes and high torque, the Flexel® Bag for LevMixer® is ideal for the homogenization, viral inactivation, and formulation of sensitive drug substances and drug products.
For Buffer & Media applications, we recommend using the Flexel® for Magnetic.
Overview
Specifications
Using Flexel® for LevMixer® Pre-designed Solutions in your process steps provides you with excellent quality, change control, business continuity and delivery performances. You will also benefit from:
- Low Shear Mixer to ensure product quality
- Intelligent Mixer with a unique in-line monitoring and control to provide consistent quality and process efficiency while meeting PAT and cGMP requirements
- Intuitive handling to enable quick start-up and simplified operations of your mixing bags in their Palletank®
- Large scale mixing offering with similar mixing technology for all your process and cGMP production scales
Applications
-
Application AreaMixing
-
Process Step
-
Cell Harvest & Downstream Processing Intermediates
- Drug Substance Purification
-
Cell Harvest & Downstream Processing Intermediates
Connections (Physical)
-
Connector(s)Tri-clamp
-
Drain ValveNo
-
Inlet Line1.5" Tri-Clamp sanitary flange + 1/2" ID Silicone (Multi-sourced: Liveo™ Pharma 50 or Raumedic Tuflux® SIL) 1 m (40") + 1/2" ID TPE (C-Flex®) 0.5 m (20")
-
Outlet Line1.5" Tri-Clamp sanitary flange + 1/2" ID Silicone (Multi-sourced: Liveo™ Pharma 50 or Raumedic Tuflux® SIL) 1 m (40") + 1/2" ID TPE (C-Flex®) 0.5 m (20")
-
Sampling LinesClave needleless sampling port + 1/4" ID Silicone (Tuflux® SIL) 0.1 m (4")
-
Top PortOpened 8" with gasket, cap and union
-
pH Adjustment Lines2 top lines: MPC Female + Sealing Cap + 1/4" ID Silicone (Liveo™ Pharma 50) 0.1 m (4")
Features
-
Sensors
-
pH
-
Thermowell
- Conductivity
-
pH
Materials of Construction
-
Film MaterialFilm S40: Polyethylene (PE)
Product Information
-
Brand
-
Flexel®
- LevMixer®
-
Flexel®
-
Mixing TechnologyLevMixer®
-
Pack Size2
Sterility/Purity
-
Delivery ConditionSterile
Volume
-
Volume200 L