Floor Standing Robotic Systems

Floor Standing Robotic Systems

Choose your product

Products (3)

  • Floor Standing Robotic Mass Comparators between 10.5 g - 1016 g capacity
    Item no.
    CCR1000
    Maximum Weighing Capacity
    1,016 kg
    Scale Interval
    1 µg
    Dimensions WxDxH
    1,950 × 1,350 × 2,330 mm
    Weighing Pan Dimensions
    104 × 68 mm
  • Floor Standing Robotic Mass Comparators with 10.5 g capacity
    Item no.
    CCR10
    Maximum Weighing Capacity
    10.5 g
    Scale Interval
    0.1 µg
    Dimensions WxDxH
    1,950 × 1,350 × 2,330 mm
    Weighing Pan Dimensions
    49 × 29 mm
  • Floor Standing Robotic Mass Comparators with 1016 g capacity
    Item no.
    CCR10-1000
    Maximum Weighing Capacity
    1,016 kg
    Scale Interval
    0.1 µg | 1 µg
    Dimensions WxDxH
    1,950 × 1,350 × 2,330 mm
    Weighing Pan Dimensions
    49 × 29 mm | 104 × 68 mm
  • Floor Standing Robotic Systems