- Shop
- Weighing
- Mass Comparators
- Floor Standing Robotic Mass Comparator
Floor Standing Robotic Mass Comparator
The floor standing robotic system CCR10-1000 is suited for handling weighs in the application ranges from 1 mg to 1 kg. Designed to hold any desired type of weight: wire, leaf, knob, cylindrical or disk weights.
Our robotic systems ensure highest accuracy for the determination of mass. The fully automated mass comparison simplifies work in the mass laboratory. This enables complete sets of weights to be measured efficiently. The robot systems are supplied with a user-friendly control software. The CCR robot systems are equipped with climate sensors to measure changes of the temperature, pressure and humidity.
- Article number:
- CCR1000
- Piece
- 1
The floor standing robotic system CCR10-1000 is suited for handling weighs in the application ranges from 1 mg to 1 kg. Designed to hold any desired type of weight: wire, leaf, knob, cylindrical or disk weights.
Our robotic systems ensure highest accuracy for the determination of mass. The fully automated mass comparison simplifies work in the mass laboratory. This enables complete sets of weights to be measured efficiently. The robot systems are supplied with a user-friendly control software. The CCR robot systems are equipped with climate sensors to measure changes of the temperature, pressure and humidity.
Overview
Specifications
Choose your Floor Standing Robotic Systems
CCR1000
Sartorius robot system for fully automatic determination of differences in mass and for calibration of mass standards and weights.
The system is comprised of
- 4-axis robot,
- 10 g mass comparator,
- turntable magazine with 23 positions for weight sets from 1 mg to 1,000 g,
- massive stone table, a computer,
- control unit, user-friendly control software and an enclosure,
For fast and efficient operation of the robot, the reference and test weight are placed on separate comb-type weight grippers in front of the mass comparator.
Special performance features:
- The comb-type grippers accommodate a group of up to four weights
- The grippers simultaneously place weight groups on the weighing pan, thus ensuring quick changes of reference and test weight combinations on the mass comparator
- Direct 1:1 mass comparison and mass dissemination of class E1 weights is possible
- Prior to mass comparison, the robot automatically selects and prepares the groups of weights required for dissemination of mass
- The weight grippers are designed so that any weight shapes, such as wire and leaf weights as well as knob, cylindrical and disk weights can be handled efficiently
Technical Specifications
Maximum capacity 1,016 g
Application range 1 mg - 1,000 g
Readability 1 µg
Repeatability, at 1/10 load 3 µg
Repeatability, at 1/2 load 5 µg
Repeatability, s* 8 µg
Repeatability (typical), s* 2 µg
Electronic weighing range & taring range 2.1 g
Substitution weights 30|40|50|2 x 100|300|400 g
Linearity 2 µg / 2 g
Off-center loading error 0 mg
Range sensitivity 2 µg / 500 mg
Stabilization time 25 s
Cycle time ABBA in s <400 s
Basic Equipment
Load alternator 2
Magazine Position 23 Pos.
Interfaces LAN|USB|RS232
Centermatic x
Draft shield x
Enclosure x
Control unit x
PC x
PC software x
Air temperature sensor 6
Air moisture sensor 2
Air pressure sensor 1
Test certificate Sartorius
Ambient Conditions
Permissible operating temperature range 17-27 °C
Recommended operating temperature 22 °C
Temperature fluctuation 0.3°C/h|0.5°C/12h
Max. air movement < 0.2 m/s
Humidity range 40-60 %
Humidity fluctuation 5%/4h
Power supply 100-240V AC/50-60Hz
Power consumption < 100 VA
Dimensions
Weighing pan dimensions(WxD) 104 x 68 mm
Sample size(DxH) 100 x 120 mm
External dimensions(WxDxH) 1900 x 1250 x 2328 mm
Net weight 1880 kg
Location for setup (WxDxH) 1900 x 1250 x 2300 mm
Optimal height for setup 0 mm
Applications
OIML R111 E1|E2|F1|F2|M1
ASTM E617 0|1|2|3|4|5|6
Optional Accessories
External calibration weight 2 g|E2 YCW322-00
PC software ScalesNet-M YSN03C
Extended Equipment
Reference magazine Y1000R:(14)
Magazine Position expander Y1000M:(23)
Upgrade kit Y1000UPGRADE
* Repeatability is the standard deviation "s"; it is calculated from
6 ABBA cycles, after eliminating drift. Prerequisites for the standard deviation are good climatic conditions
in accordance with the OIML R111 Guideline.
Setup and installation by our special mass comparator technicians from Germany is required.
Applications
-
Application
-
Mass Calibration
- Mass Dissemination
-
Mass Calibration
Certificates
-
DAkkS CertificateNo
Dimensions
-
Dimensions WxDxH1,950 × 1,350 × 2,330 mm
-
Weighing Pan Dimensions104 × 68 mm
Features
-
DisplayMCM
-
Scale Interval1 µg
General Specifications
-
Temperature Range17 - 27 °C
Operating Conditions
-
Maximum Weighing Capacity1,016 kg
Power Requirements
-
Line Voltage100 - 240 V
Product Information
-
Product LineCCR Floor Standing Comparator
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.