Incucyte® Actinlight Rapid Dye

Supplied as a single vial of lyophilized solid (50 µg), sufficient for 100 to 200 tests in a 96-well plate.

Top Features of Incucyte® Actinlight Rapid Dyes for F-actin Labeling of Live Cells:

  • Visualize F-actin in live cells without fixation, permeabilization, or wash steps
  • Maintain healthy cell growth and morphology at optimized dye concentrations
  • Multiplex with Incucyte® Cell Health Reagents for deeper biological insights
  • Enable real-time visualization and quantification with a dye validated for use with Incucyte®

Popular Applications for Incucyte® Actinlight Rapid Dyes:

  • Cell proliferation assays with cell morphology insights
  • Cytoskeletal dynamics studies
  • Cell migration and wound healing assays
  • Multiplex live-cell assays

Please note that all sales are final and that this product is not returnable, with the exception of warranty issues covered under Sartorius standard terms and conditions. If you have any issues with this product, please contact your Sartorius sales or service representative for assistance.

Color
Price (USD)
$527.00
Article number: 
BA-04915
*Custom/bulk order quotes are provided within 24 hours of request.
Incucyte® Actinlight Rapid Dye

Supplied as a single vial of lyophilized solid (50 µg), sufficient for 100 to 200 tests in a 96-well plate.

Top Features of Incucyte® Actinlight Rapid Dyes for F-actin Labeling of Live Cells:

  • Visualize F-actin in live cells without fixation, permeabilization, or wash steps
  • Maintain healthy cell growth and morphology at optimized dye concentrations
  • Multiplex with Incucyte® Cell Health Reagents for deeper biological insights
  • Enable real-time visualization and quantification with a dye validated for use with Incucyte®

Popular Applications for Incucyte® Actinlight Rapid Dyes:

  • Cell proliferation assays with cell morphology insights
  • Cytoskeletal dynamics studies
  • Cell migration and wound healing assays
  • Multiplex live-cell assays

Please note that all sales are final and that this product is not returnable, with the exception of warranty issues covered under Sartorius standard terms and conditions. If you have any issues with this product, please contact your Sartorius sales or service representative for assistance.

Price (USD):
$527.00
Item No.:
BA-04915
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

Real-time F-actin labeling for live-cell imaging and morphology analysis

The Incucyte® Actinlight Rapid Orange Dye is a cell-permeable fluorescent probe that specifically labels filamentous actin (F-actin) in living cells and is ideally suited for mix-and-read, real-time visualization of cytoskeletal dynamics using the Incucyte® Live-Cell Analysis System equipped with a G/O/NIR or O/NIR Optical Module. Without the need for fixation, permeabilization, or wash steps, researchers can monitor changes in cell morphology, actin organization, migration, and drug-induced structural responses over time. At optimized concentrations, the dye is non-perturbing to cell growth and morphology and can be multiplexed with Incucyte® Cell Health Reagents to combine actin-based measurements with proliferation, apoptosis, or cytotoxicity readouts in a single assay. Validated for use with the Incucyte® Live-Cell Analysis System (G/O/NIR or O/NIR), the Incucyte® Actinlight Rapid Orange Dye enables real-time visualization and quantification of cellular behavior in physiologically relevant live-cell assays.

Applications

  • Application
    • Proliferation
    • Scratch Wound

Compliance Information

  • Animal Components
    No

Features

  • Device/Instrument Compatibility
    • S3
    • SX5
    • CX3
  • Optical Module
    • Green/Orange/NIR
    • Orange/NIR

General Specifications

  • Color
    Orange

Product Information

  • Brand
    Incucyte®

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.