Ingenix® Suite Lab Balance Device Manager Module

Top Features of Lab Balance Device Management

  • Centralized and Automated Lab Weighing Data Transfer from Cubis® II MCA Lab Balance
  • Remote Firmware Update of Cubis® II MCA Lab Balance and QApps
  • One Cubis® II MCA Lab Balance License included
  • Possibility of unlimited Cubis® II MCA Lab Balance Connections
  • Automated Balance Detection within the Network

Popular Applications for Lab Balance Device Manager Module

  • Balance Device and Data Management (Optionally Working with existing LIMS/ELN Systems)

License Period
Item No.: 
DSX1PC01LWGFLM01
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

The Lab Balance Device Manager Module is specifically designed for overseeing all your Cubis® II MCA lab balances by providing advanced digital tools to enhance device management, lab weighing data transfer, and streamlines lab weighing workflows.

The module is ideal for comprehensive device management, centralizing critical information such as the name, serial number, health status, and balance type. This centralization simplifies the oversight and maintenance of multiple balances, providing lab managers with a clear and accessible view of all devices. It supports the seamless transfer of lab weighing data to Ingenix® as a stand-alone solution or working with existing LIMS/ELN systems, ensuring that data is consistently and accurately recorded. It offers digital management of lab weighing data, in combination with GxP Compliance Module it allows users to review, approve, or mark data as invalid, thereby maintaining high standards of data accuracy and reliability. It enables remote firmware and QApp updates and keeps your devices up to date with minimal downtime and without the need of individually updating each balance at its location. This feature is particularly beneficial as it minimizes disruption to laboratory operations and ensures that the scales are always running optimally.

.

One inclusive Cubis II MCA Lab balance license is provided, giving immediate access to essential management tools, while the option for unlimited balance connections allows for scalable management of multiple balances while limiting additional costs. This flexibility ensures that as your lab grows, the device management system can grow with it, maintaining efficiency and avoiding hidden costs.

Ingenix® is a powerful software suite designed to optimize and simplify data and device management. It offers tools for data analysis and reporting, ensuring high efficiency and accuracy in your lab operations. Ingenix® allows you to easily create and send diagnostic files directly to the Support Team for streamlined service processes. With advanced role management, you can customize user roles with specific access levels to match lab responsibilities. The suite supports both LDAP and local user management, fitting seamlessly into your IT infrastructure. Additionally, Ingenix® provides flexible license activation options, both online and offline, through MySartorius.com. Transform your lab with Ingenix®—where innovation meets precision.

Disclaimer: The Ingenix® Trademark is registered in the EU, CN, IL, JP, SG, CH, TR, and GB.

Applications

  • Application
    Cubis II MCA Balance fleet management

Features

  • Device/Instrument Compatibility
    Cubis® II MCA

Product Information

  • License Period
    1 Year
  • Qualification Documents
    1 Year

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.