Moisture Meter LMA110

Mark3 LTE is a flexible moisture analyzer system with a resolution of 0.01% moisture for labs and production facilities. With its multi-module operation with up to two heating units it allows parallel measurements of different samples saving additional time and giving unknown flexibility.

Start with one of our sets consisting of control and heating unit with or without printer and keep the option to expand it later.

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Products (1)

  • LMA200PM Moisture Analyzer
    Item no.
    LMA200PM-000US
    Data Printer
    Thermal Printer, built-in
  • Moisture Meter LMA110

  • Mark 3 LTE standard control module for standard heating module LMA110SQ-000U, without printer

    Standard control module for standard heating module with IR-quartz heater LMA110SQ-000U

  • Glassfiber Filter (80/pkg.)

  • Glass fiber pads 90mm circles (200/pkg)

  • Aluminum dishes (package of 80)