RUO Recombinant Human M-CSF Protein

Top Features of Recombinant Human M-CSF Protein

  • Free delivery on RUO growth factors and cytokines
  • Animal and carrier protein-free
  • Low endotoxin level
  • High purity

Popular Applications for Recombinant Human M-CSF Protein

  • Cell culture assays
  • Pluripotency maintenance
  • Stem cell differentiation

Size
Price (USD):
$341.00
Item No.: 
CYK-0025-0031
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

icon-vials

Buy 1, Get 1 Free RUO Growth Factors & Cytokines

Enter promo code SPRING24 in your cart before September 30 to save.

Recombinant Human M-CSF is a versatile cytokine that commands the survival, proliferation, differentiation and activation of vital monocytes like macrophages and dendritic cells. Diverse cells, from endothelial to smooth muscle, release M-CSF. The magic happens when M-CSF binds to CSF-1R, activating the PI3K-AKT and AMPK signaling pathways.

Applications

  • Application Area
    • Cell culture
    • Immunology
    • Stem cell biology
  • Cell Type
    • HSC
    • ESC/iPSC
    • DC
  • Intended Use
    Research Use Only (RUO)

Compliance Information

  • Origin
    Animal-Component Free

Features

  • Carrier-Protein Free
    Yes

Physicochemical Information

  • Endotoxin
    ≤ 0.05 EU/µg
  • Expression System
    E. coli

Product Information

  • Size
    25 µg

Sterility/Purity

  • Purity
    ≥ 95%

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.