Sartocell Depth Filter Modules for F&B

Sartocell filter modules offer precise clarification and microbe-retentive filtration using high-grade cellulose and diatomaceous earth. Their positively charged design enhances particle adsorption, reducing costs and protecting downstream filters, ideal for diverse biopharmaceutical applications.

See more Products below
*Custom/bulk order quotes are provided within 72 hours of request.
Sartocell Depth Filter Modules for F&B
Sartocell Depth Filter Modules for F&B

Sartocell filter modules offer precise clarification and microbe-retentive filtration using high-grade cellulose and diatomaceous earth. Their positively charged design enhances particle adsorption, reducing costs and protecting downstream filters, ideal for diverse biopharmaceutical applications.

Item No.:
M_Sartocell_Depth_Filter_Modules_for_F_and_B

Overview

Specifications

Choose your product

Products (13)

  • Couldn’t find the product you need?

Sartocell Filter Modules: Precision Filtration for Biopharmaceutical Excellence

Product Information:

Sartocell filter modules are designed to meet the demanding needs of the biopharmaceutical industry, offering versatile filtration solutions that ensure product integrity and process efficiency. Below is a detailed overview of the formats, applications, materials, and advantages of Sartocell filter modules.

Formats:

  • Sizes: Available in 12" and 16" with filtration areas of 1.9 m² and 3.7 m² to accommodate different flow rates and retention needs.
  • Customizable Sheets: Adaptable filter sheet systems allow for adjustments based on specific process requirements.

Applications:

  • Biopharmaceutical Filtration: Ideal for clarification and microbe-retentive filtration in complex biological fluid processes.
  • Food and Beverage Industry: Originally developed for applications such as wine, water, beer, fruit juices, and spirits.
  • Closed-Filtration Systems: Designed for use in specialized housings to minimize contamination risks and maintain sterility.

Materials Used:

  • Cellulose and Diatomaceous Earth: High-grade natural materials that provide effective depth filtration.
  • Silicone Gaskets: Ensure a secure seal and compatibility with various sterilization methods.
  • Stainless Steel Cores: Support robust performance and durability during filtration processes.

Advantages:

  • Enhanced Particle Adsorption: Positively charged filters attract negatively charged particles, improving clarifying effects.
  • Cost Efficiency: Protect downstream filters, reducing consumable costs and enhancing operational efficiency.
  • Compliance: Manufactured under DIN EN ISO 9001 certified quality management system, complying with EU and US food contact regulations.
  • Versatile Applications: Suitable for a wide range of biopharmaceutical processes, offering flexibility in filtration needs.
  • Robust Design: Supports steam sterilization at 121 °C and hot water flush at 80 °C, ensuring reliable performance.

Sartocell filter modules are engineered to provide reliable and efficient filtration solutions, making them a valuable asset for biopharmaceutical customers seeking quality and performance in their filtration processes.

Applications

  • Application
    • Clarification
    • Food and Beverage
  • Application Area
    Clarification
  • Industry
    Pharma / Biotech / F&B

General Specifications

  • Filter Format
    Depth Filter Modules
  • Maximum Allowable Back Pressure
    0.03 bar

Materials of Construction

  • Filter Material
    Cellulose and Diatomaceous Earth

Operating Conditions

  • Maximum Differential Pressure
    2 bar

Product Information

  • Brand
    Sartocell
  • Type
    Depth filter module

Usage Protocols

  • Sterilization Procedures
    Steam sterilization: 121°C at 1 bar for 60 minutes or Hot water flush: 80 °C at 1 bar for 30 minutes