Small Mixer Tube Holder 7/16"

The Small Mixer Tube Holder is designed to securely hold various tube sizes during mixing processes. It ensures stability and optimal performance, making it an essential accessory for the Flexsafe® Pro Mixer system.

Outer Diameter
Price (USD)
$394.00
Item No.: 
FXC301596
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.
Small Mixer Tube Holder 7/16"
Small Mixer Tube Holder 7/16

The Small Mixer Tube Holder is designed to securely hold various tube sizes during mixing processes. It ensures stability and optimal performance, making it an essential accessory for the Flexsafe® Pro Mixer system.

Price (USD):
$394.00
Item No.:
FXC301596
Number of pieces
1

Overview

Specifications

The Small Mixer Tube Holder is an indispensable accessory for the Flexsafe® Pro Mixer system, designed to provide secure and stable support for various tube sizes during mixing processes. This tube holder enhances the overall efficiency and reliability of your mixing operations.

Features and Benefits:

  • Secure Tube Support: The tube holder is engineered to securely hold different tube sizes, preventing any movement or displacement during the mixing process. This ensures consistent and reliable mixing results.
  • Versatile Compatibility: Designed to accommodate various tube sizes, the tube holder is versatile and adaptable to your specific mixing needs.
  • Sturdy Construction: Made from high-quality materials, the tube holder is durable and designed to withstand the rigors of laboratory and pilot-scale operations.
  • Easy Installation: The tube holder is designed for easy installation and removal, allowing for quick setup and changeover between different tube sizes.
  • Optimized Mixing Performance: By providing stable support for the tubes, the tube holder ensures that the mixer operates at its optimal performance, delivering efficient and thorough mixing.
  • Compact Design: The compact design of the tube holder minimizes the footprint on your benchtop, making it ideal for laboratories with limited space.
  • Enhanced Safety: The secure support provided by the tube holder reduces the risk of spills and accidents, ensuring a safer working environment.

Ordering Information: The Small Mixer Tube Holder is available in different sizes to match the diameter of your tubes. This modular approach allows you to customize your setup according to your specific requirements.

By choosing the Small Mixer Tube Holder, you are investing in a reliable and efficient accessory that enhances the performance of your Flexsafe® Pro Mixer system. This tube holder is designed to provide secure support, ease of use, and versatility, making it an invaluable tool for your mixing needs.

Applications

  • Application Area
    Mixing
  • Process Step
    • Media Preparation
    • Buffer Preparation
    • Drug Product Formulation
    • Cell Harvest & Downstream Processing Intermediates
    • Drug Substance Purification

Dimensions

  • Dimensions
    70 × 115 × 67 mm
  • Outer Diameter
    7/16" (11.1 mm)

Features

  • Integrated Pallet
    No
  • Integrated Weighing
    No
  • Jacket Type
    No

General Specifications

  • Impeller Speed
    0 – 750 rpm

Product Information

  • Brand
    Pro Mixer
  • Mixing Technology
    Pro Mixer
  • Pack Size
    1

Sterility/Purity

  • Delivery Condition
    Non-Sterile