Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

The filter heater is intended to be used for heating exhaust air filters in a
bioreactor process.

Volume
Item No.: 
DZ001K-S3FHE
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.
STR® Filter Heater - 500 - 1000 L

The filter heater is intended to be used for heating exhaust air filters in a
bioreactor process.

Item No.:
DZ001K-S3FHE
Number of pieces
1

Overview

Specifications

The heating of the exhaust air filter prevents a blockage
of the exhaust air filter with condensation.

The product must be secured to an exhaust air filter and connected to the
bioreactor. The size of the filter heater depends on the size of the
bioreactor’s exhaust air filter.

Applications

  • Application
    • Cell Culture
    • Microbial Fermentation
  • Application Area
    • pDNA production
    • Recombinant protein production
    • Vaccine production
    • Cell therapies
    • mAB production
  • Process Step
    • Clinical Trial Manufacturing
    • Commercial Manufacturing
    • Process Development
    • Pilot

Power Requirements

  • Power Requirements
    24VDC 50W

Product Information

  • Brand
    Biostat® STR Generation 3
  • Pack Size
    1

Volume

  • Volume
    500 - 1000 L