Biostat STR® single-use bioreactors running on the Biobrain® automation platform offer multiple configurations and convenient software upgrades to quickly adapt facilities as requirements change. The generation 3 system is now available with integrated Repligen XCell ATF® Technology for intensified processes and access to our best-in-class BioPAT® toolbox. Biostat STR® bioreactors and Flexsafe STR® bags range from 50 L to 2,000 L and can enhance speed, quality, and flexibility in process development and commercial manufacturing operations.

See more Products below
*Custom/bulk order quotes are provided within 72 hours of request.
Biostat STR®
Biostat STR®

Biostat STR® single-use bioreactors running on the Biobrain® automation platform offer multiple configurations and convenient software upgrades to quickly adapt facilities as requirements change. The generation 3 system is now available with integrated Repligen XCell ATF® Technology for intensified processes and access to our best-in-class BioPAT® toolbox. Biostat STR® bioreactors and Flexsafe STR® bags range from 50 L to 2,000 L and can enhance speed, quality, and flexibility in process development and commercial manufacturing operations.

Item No.:
biostat-str

Overview

Specifications

Choose your product

Filter by product attributes

Products (8)

Engineered for Ultimate Upstream Performance

Maximize Your Quality and Consistency

The Biostat STR®

Single-Use Bioreactor System is engineered for ultimate upstream performance delivering quality and precision while at the same time adapting to changing process requirements with maximum flexibility. In addition to the standard features, you can incorporate advanced options such as integrated XCell ATF®Technology

BioPAT® process control tools and software, and sophisticated analytics. Biostat STR® delivers:  

  • Superior cell viability and density 
  • Higher product purity 
  • Lower risk of batch loss or inconsistencies 
  • Improved process understanding, control, and productivity 
  • Systematic cost savings at all lifecycle phases of drug production 
  • Working volumes from 12.5 L to 2,000 L
  • Highly efficient mixing and high oxygen transfer
  • Improved process understanding, control, and productivity 
  • From mAbs and biosimilars to pDNA, mRNA, and vaccines, the Biostat STR® 3 suits numerous modalities

Build a fully flexible, modular seed train

The Biostat STR® 3 serves all process strategies, from classical batch to intensified processes, and covers all stages of the seed train up to the final production bioreactor with its working volume range from 12.5 L to 2,000L.

  • Modular design with interchangeable bagholder allows for maximum flexibility
  • Process intensification ready through integrated XCell ATF® technology
  • Complemented by Biostat® RM rocking motion bioreactors in a wealth of seed train scenarios

Applications

  • Application Area
    • Cell therapies
    • mAB production
    • Recombinant protein production
    • Vaccine production
  • Process Step
    • Clinical Trial Manufacturing
    • Commercial Manufacturing
    • Process Development
    • Pilot

Product Information

  • Brand
    Biostat® STR Generation 3