- Shop
- Bioreactors & Fermenters
- Research & Process Development
- Benchtop Bioreactors - Stirred & Rocking Motion
- Univessel® Glass - Spinfilter
Univessel® Glass - Spinfilter - 10 µm - 5 L
The Univessel® Glass is a versatile cultivation vessel designed for all Biostat® benchtop bioreactors, available in 1 L, 2 L, 5 L, and 10 L volumes. Its innovative design ensures compatibility with existing probes and accessories, offering reliability, ease of use, and enhanced configurability for diverse bioprocessing needs.
- Item No.:
- BB-8847448
The Univessel® Glass is a versatile cultivation vessel designed for all Biostat® benchtop bioreactors, available in 1 L, 2 L, 5 L, and 10 L volumes. Its innovative design ensures compatibility with existing probes and accessories, offering reliability, ease of use, and enhanced configurability for diverse bioprocessing needs.
Overview
Specifications
The Univessel® Glass is a cutting-edge solution for bioprocessing, engineered to meet the demands of modern laboratories and research facilities. With its robust design and backward compatibility, it seamlessly integrates with all Biostat® benchtop bioreactors, ensuring continuity and reliability in your bioprocessing operations.
Key Features:
- Versatile Volume Options: Available in 1 L, 2 L, 5 L, and 10 L working volumes, catering to various experimental scales.
- Backward Compatibility: Designed to fit all existing probes, dip tubes, spargers, and impellers, minimizing the need for additional equipment.
- Enhanced Stability: The round-shaped bottom stand provides maximum sturdiness, ensuring safe and stable operations.
- Advanced Sparging Options: Features a ring sparger with downward-facing holes, reducing dead volumes and simplifying cleaning.
- Lightweight Design: Optimized to reduce unnecessary weight while maintaining stability and sterility.
- Ergonomic Handling: Integrated handles make it easy to carry, especially for larger volumes like 5 L and 10 L vessels.
- Efficient Cleaning: Dishwasher-proof stirrer shaft allows for quick and thorough cleaning without disassembly.
- Bottom Drain Outlet: Ideal for ATF and TFF-based intensified processes, enhancing process efficiency.
Technical Specifications:
- Materials: Constructed from borosilicate glass and stainless steel AISI 316L, with EPDM components for durability and chemical resistance.
- Weight: Ranges from 4.4 kg (9.4 lbs) for 1 L vessels to 18.5 kg (40.8 lbs) for 10 L vessels, ensuring manageable handling.
- Port Configurations: Multiple top ports available, including 19 mm, 12 mm, and 6 mm options, accommodating various sensor and accessory needs.
- Dimensions: Designed for optimal space utilization in autoclaves, with flexible adapters available to reduce height requirements.
Applications: The Univessel® Glass is ideal for a wide range of applications, including:
- Cell Culture: Supports various cell lines and microbial cultures, providing a controlled environment for growth and development.
- Bioprocess Development: Facilitates process optimization and scale-up studies, offering flexibility in experimental design.
- Intensified Processes: Suitable for advanced techniques like ATF and TFF, enhancing productivity and efficiency.
Applications
-
Application
-
Cell Culture
- Microbial Fermentation
-
Cell Culture
Features
-
Device/Instrument Compatibility
-
Biostat® A (2014)
-
Biostat® B
-
Biostat® B-DCU (2016)
- Biostat® B-DCU II
-
Biostat® A (2014)
General Specifications
-
Vessel VolumeUnivessel® Glass 5 L
Physicochemical Information
-
Pore Size10 µm
Product Information
-
BrandUnivessel® Glass