- Shop
- Bioreactors & Fermenters
- Research & Process Development
- Benchtop Bioreactors - Stirred & Rocking Motion
- Univessel® SU 10 L - Burst disk
Univessel® SU 10 L - Burst disk
The burst disc provides an additional safety measure in case of vessel over-pressurisation (500 mbar).
- Item No.:
- ZB-SU-OT-0004
- Piece
- 1
The burst disc provides an additional safety measure in case of vessel over-pressurisation (500 mbar).
Overview
Specifications
Choose your Univessel® SU Benchtop Bioreactor
The Univessel® SU 10 L is designed to support the full range of mammalian cell culture applications at the bench scale while offering seamless scale-up from process development to commercial manufacturing.
Enhanced productivity
The single-use vessels arrive irradiated and ready-to-use, shortening setup and bioreactor turnaround times while minimizing contamination risk. The vessel accommodates working volumes from 2.5 to 10 L (for Essential & Perfusion Variants) and from 4.3 to 10L (for Cell Therapy Variant), supporting flexible operation.
Optimized scalability
Univessel® SU 10 L vessels have geometric designs and scale-up ratios consistent with Ambr® and Biostat STR® systems. This ensures standardized scaling, accelerating process development activities and mitigating risk during technology transfer.
Specialized designs
The vessel is available in three application-specific designs to support different process requirements.
- Univessel® SU 10 L Essential: A stirred-tank reactor for standard mammalian cell culture, featuring optimized mixing and gas exchange.
- Univessel® SU 10 L Perfusion: A perfusion-ready vessel equipped with a dedicated port and micro-sparger for intensified processing.
- Univessel® SU 10 L Cell Therapy: A vessel equipped with an elephant-ear impeller designed to deliver efficient mixing even at low power input, making it well suited for cell therapy applications.
Manufacturing readiness
Manufacturing-compliant options enable low-volume clinical and commercial manufacturing. GMP-environment vessels are supported by a high level of quality documentation, including extractables and leachables data and validation guides.
Features and Benefits
- Enhanced productivity: Single-use vessels reduce setup time.
- Suitable for diverse processes: Application-specific designs (Essential, Perfusion, and Cell Therapy).
- End-to-end scalability: Consistent geometry across Sartorius bioreactor technologies.
- GMP-ready: Available in Manufacturing compliant configurations.
Applications
-
ApplicationMammalian
-
Application AreaCell culture
-
Process Step
-
Process Characterization
-
Process Development
-
Seed Expansion
-
Clinical Trial Manufacturing
-
Commercial Manufacturing
- Pilot
-
Process Characterization
Product Information
-
BrandUnivessel® SU
-
Pack Size1