Sartoclear Dynamics® Lab V 500 mL Kit, 0.45 µm Pore Size

Sartoclear Dynamics® Lab V, 500 mL, 0.45 µm kit is designed for the clarification of up to 500 mL mammalian cell culture with 20 g diatomaceous earth as filter aid per unit of filtration.

DE Filter Aid/Unit
Pack Size
Price (USD)
$384.00
Item No.: 
SDLV-0500-20F0-E
*Custom/bulk order quotes are provided within 24 hours of request.
Sartoclear Dynamics® Lab V 500 mL Kit, 0.45 µm Pore Size
Sartoclear Dynamics® Lab V 500 mL Kit, 0.45 µm Pore Size

Sartoclear Dynamics® Lab V, 500 mL, 0.45 µm kit is designed for the clarification of up to 500 mL mammalian cell culture with 20 g diatomaceous earth as filter aid per unit of filtration.

Price (USD):
$384.00
Item No.:
SDLV-0500-20F0-E
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

Sartoclear Dynamics® Lab V kits enable clarification and filtration to be performed in a single step. This kit simplifies the process by fully eliminating the centrifugation step otherwise needed for clarification. As a result, they enable harvested cell cultures to be efficiently clarified in minutes – quickly and easily.

Sartoclear Dynamics® Lab Features:

  • Kits for a single-step mammalian cell culture harvesting

  • Ready to use

  • Fast and effortless

Each Sartoclear Dynamics® Lab V kit is comprised of pouches of filter aid and vacuum filtration units that match your needs.

  • Kit for a single-step mammalian cell culture harvesting

  • Fast and proof filtration

  • Sterilized pouches of filter aid and vacuum filtration unit

The kit SDLV-0500-20F0-E comprises:

  • 1 × 180F04---------E (12× Sartolab® RF 500; 0.45 µm; PES, single-packaged; sterile)

  • 1 × SDLKG-20.0------E (12× pouches of filter aid, 20g)

Packing unit: 12 filtration units

Applications

  • Application
    Cell Removal / Harvest

General Specifications

  • Cell Density
    > 10 mio. cells/mL

Physicochemical Information

  • Pore Size
    0.45 µm
  • Pressure/Vacuum
    Vacuum

Product Information

  • Brand
    Sartoclear Dynamics® Lab
  • Device Type
    Vacuum filtration units with filter aid
  • Pack Size
    12
  • Packaging
    Single Pouch Packed
  • Sample Type
    Cell Culture

Sterility/Purity

  • Delivery Condition
    Sterile

Volume

  • DE Filter Aid/Unit
    20 g
  • Volume
    500 mL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.