Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

Replacement 4 mm Pneumatic Tubing for VCA002

Use in combination with Air Pressure Controller (VCA002) for pressurized operation of Vivaspin® 20|100.
Item No.: 
VCA012
Piece
1
*Custom/bulk order quotes are provided within 24 hours of request.
Replacement 4 mm Pneumatic Tubing for VCA002
Replacement 4 mm Pneumatic Tubing for VCA002
Use in combination with Air Pressure Controller (VCA002) for pressurized operation of Vivaspin® 20|100.
Item No.:
VCA012
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
1

Overview

Specifications

Spare | replacement 4 mm O.D. pneumatic tubing. Used together with the Air Pressure Controller (VCA002), this tubing enables precise pressurization of Vivaspin® 20|100 centrifugal concentrators, via a charge valve or female coupling (VCA005 or VCA010, respectively), and the appropriate pressure head (VCA200 or VCA800, respectively).

Compliance Information

  • Animal Components
    No
  • Electrical / Battery item
    No

Connections (Physical)

  • Connector(s)
    Quick-release, push-fit

Materials of Construction

  • Materials of Construction
    Polyurethane

Product Information

  • Pack Size
    1

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.