Choose your Equipment and Accessories for Pressurized Ultrafiltration
Air pressure controller (APC) fitted with pressure gauge, regulator, over-pressure safety valve and female coupling. APC is supplied with extension line (4 mm pneumatic tubing, 1m) with male and female couplings, and inlet tubing (6 mm pneumatic tubing, 1 m). This equipment enables precise delivery of compressed air or gas into Vivaspin® 20|100 concentrators, via a charge valve (VCA005) or the included female couplings, respectively, and the appropriate pressure head (VCA200 or VCA800, respectively).
Application Notes
Catalog
Datasheet
Flyer
User Manual
Compliance Information
-
Animal ComponentsNo
-
Electrical / Battery itemNo
Connections (Physical)
-
ConnectorFemale, quick release
Dimensions
-
Dimensions WxDxH160 × 155 × 89 mm
Materials of Construction
-
Materials of ConstructionPolyurethane
Product Information
-
Pack Size1
Use in combination with Vivaspin® 100 and Air Pressure Controller (VCA002).
Use in combination with Vivaspin® 20 Pressure Head (VCA200) and 4 mm pneumatic tubing.
Use in combination with Vivaspin® 20, Charge Valve (VCA005) and Air Pressure Controller (VCA002).
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.