Culture Media Bottles and Tubes

Agar media for colony counting by the membrane filtration method or via direct incubation.

Choose your product

Products (2)

  • Liquid Broth Media
    Pieces
    50
    Item no.
    14127----------K
    Culture Media
    VLB-S7-S
    Target Microorganism
    Lactobacilli, Pediococci and beer spoiling

    $219.00

  • Agar Media
    Pieces
    4
    Item no.
    14148----------A
    Culture Media
    VLB-S7-S
    Target Microorganism
    Lactobacilli, Pediococci and beer spoiling

    $169.00

    • Time- and cost-saving
    • Compliance with international standards and references
    • Consistent quality

    The traditional culture media for microorganisms is agar media . The media are available in two formats. Agar media in tubes are for pouring agar plates. The content of one tube is sufficient for two 90 mm or three 60 mm petri dishes. Agar media in bottles are the cost-effective alternative for casting plates.

  • Petri Dishes, 90 mm
    Item no.
    14311--90------N

    $58.80

    Cardboard discs and petri dishes - pre-sterilized in plastic magazines, suitable for the corresponding dispenser.