NutriStem® hPSC XF with +20 ng/ml bFGF

  • Defined, xeno-free, serum-free medium
  • Designed for optimal growth and expansion of human iPS and hES cells
  • Customizable formulation
  • Custom scale-up services available
  • Scientific and regulatory support
  • Drug Master Files available

Price (USD):
$401.00
Item No.: 
06-5100-11-1A
Availability: 
Piece
1

*Custom/bulk order quotes are provided within 72 hours of request.

Product Description

NutriStem® hPSC Medium, with +20 ng/ml bFGF is a modified composition of the complete NutriStem® hPSC XF Medium. This Medium contains additional bFGF, making it an ideal medium for adaptation of hPSC from serum-containing or other commercial serum-free media.

Features

  • Defined, Serum-free, Xeno-free
  • +20 ng/ml bFGF
  • Low-protein formulation
  • Contains stable alanyl-glutamine
  • Contains HSA
  • Produced under cGMP conditions

Applications

  • Application Area
    • Cell & gene therapy
    • Stem cell biology
  • Cell Type
    ESC/iPSC

Compliance Information

  • GMP Compliance
    This product was manufactured in accordance with applicable Good Manufacturing Practice (GMP) guidelines.
  • Origin
    Xeno-Free

Components

  • Phenol Red Indicator
    With Phenol Red

Features

  • Serum Free
    Yes

Product Information

  • Brand
    NutriStem®
  • Package Type
    Bottle

Sterility/Purity

  • Delivery Condition
    Sterile

Volume

  • Volume
    500mL
´