Sartobev® PS Cartridge 1.0 µm 20"

Sartobev® PS Membrane Filter Cartridges are designed for efficient prefiltration in the food and beverage industry, particularly for wine and sparkling wine. Featuring a durable PES membrane, they offer high throughput and chemical resistance, enhancing clarity and quality before bottling.

Filter Size
Adapter
Pore Size
Price (USD)
$470.00
Item No.: 
5312524A2
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.
Sartobev® PS Cartridge 1.0 µm 20"
Sartobev® PS Cartridge 1.0 µm 20

Sartobev® PS Membrane Filter Cartridges are designed for efficient prefiltration in the food and beverage industry, particularly for wine and sparkling wine. Featuring a durable PES membrane, they offer high throughput and chemical resistance, enhancing clarity and quality before bottling.

Price (USD):
$470.00
Item No.:
5312524A2
Number of pieces
1

Overview

Specifications

Sartobev® PS: Precision Filtration for Food & Beverage Excellence

Product Information:

Sartobev® PS Membrane Filter Cartridges are specifically crafted to address the filtration needs of the food and beverage industry, offering efficient solutions for prefiltration processes. These filters are available in various formats to accommodate different operational requirements, ensuring optimal performance in beverage production.

Main Formats:

  • Sizes: Available in 20", 30", and 40" with filtration areas ranging from 1.6 to 3.2 m², catering to various filtration needs and system configurations.
  • Pore Sizes: Options include 0.65 μm and 1.0 μm, providing flexibility for different filtration requirements.

Materials Used:

  • Membrane: Polyethersulfone (PES) membrane, recognized for its chemical resistance and durability, ensuring consistent filtration performance across a wide pH range.
  • Support Layers: Polypropylene support layers provide structural integrity and support to the membrane, enhancing overall filter longevity.
  • End Caps, Core and Adapters: Polypropylene ensures robust connections, facilitating easy integration.
  • O-Rings: Silicone offers secure sealing, preventing leaks and ensuring reliable operation.

Advantages:

  • High Throughput: Designed to handle large volumes efficiently, reducing downtime and increasing productivity.
  • Chemical Resistance: Compatible with a wide range of cleaning agents, allowing for easy maintenance and regeneration.
  • Versatile Applications: Suitable for various food and beverage processes, providing flexibility in filtration solutions.
  • Regulatory Compliance: Meets industry standards for materials in contact with food, ensuring product integrity.
  • Cost Efficiency: Offers a balance between performance and cost, making it a practical choice for filtration needs.

Sartobev® PS Membrane Filter Cartridges are engineered to deliver reliable and efficient filtration solutions for the food and beverage industry, supporting diverse applications with robust performance and adaptability.

Accessories Information

  • Adapter
    25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)

Applications

  • Application
    Beverage Filtration
  • Application Area
    • Water filtration
    • Filtration of near-water beverages
  • Industry
    Pharma / Biotech / F&B

Dimensions

  • Filter Size
    20"(1.6 m² / 17.2 ft²)
  • Filtration Area
    1.6 m² | 17.2 ft²

General Specifications

  • Capsule/Cartridge Format
    Cartridges
  • Filter Format
    Cartridges
  • Maximum Allowable Back Pressure
    2 bar | 29 psi at 20°C

Materials of Construction

  • Filter Material
    Single-layer polyethersulfone (PES) membrane
  • Housing Material
    Polypropylene (PP)
  • Material o-ring | seal
    Silicone (SI)
  • Membrane Material
    Polyethersulfone (PES), asymmetric
  • Support Fleece
    Polypropylene (PP)

Operating Conditions

  • Maximum Differential Pressure
    20 °C: 5 bar, 80 °C: 2 bar, 121 °C: 0.5 bar

Physicochemical Information

  • Gamma Stable
    No
  • Pore Size
    1.0 µm

Product Information

  • Brand
    Sartobev® PS
  • Pack Size
    1

Sterility/Purity

  • Delivery Condition
    Non-Sterile
  • Sterilization Method
    • Autoclavable & In-Line Steam Sterilizable
    • Hot Water & In-Line Steam Sterilizable

Usage Protocols

  • Sterilization Procedures
    • Autoclaving of wet filter cartridges up to a maximum temperature of 134 °C, for 30 minutes
    • In-line steam sterilization of wetted cartridges with a maximum of 2.3 bar | 34 psi inlet pressure and 2 bar | 29 psi outlet pressure (max. ∆p = 0.3 bar | 5 psi).
    • Hot water sterilization at 85–95°C, 30 minutes, ΔP max 0.5 bar