Sartocon® SP | Single Pass TFF | Cassette | Hydrosart® | 0.2m² | 30kDa | Aseptiquik®
- EFA: 0.2 m²
- Cutoff: 30 kDa
- Membrane: Hydrosart®
- Connectors: Aseptiquik® S
- Price (USD):
- $12,510.00
- Item No.:
- 3Q514459M1465902
Choose your Sartocon® and Sartocube® | TFF Ultrafiltration | Self-Contained
Single Pass Cassettes
The Sartocon® SP cassette is a self-contained closed processing device that is delivered irradiated to minimize biocontamination risk.
- Single cassette with 3 stages in series for increased residence time and optimal clearance or contaminant removal
- Conventional cassette format & holder technology for analogous handling and scale-up
- Pre-flushed & gamma-irradiated
- Available with ASEPTIQUIK® or Tri-Clamp connectors
Hydrosart® Membrane
The established Hydrosart® membrane is proven to function without loss of flux capacity for long (weeks) duration process use
Target Use
- Ideally suited for continuous diafiltration of monoclonal antibodies
- Process development for continuous and intensified processing
- Preclinical | clinical trials
_____________________________________________________________
Your Gains Compared to Classic TFF
20x Uptime:Downtime
4x Volumetric Productivity
-60% Footprint and Power Consumption
-15% Buffer Usage
+50% Process Efficiency
_____________________________________________________________
The Sartorius Single Pass TFF Offering
Sartocon® SP cassettes are designed to be used with the Sartoflow® SP TFF system, Sartoflow® SP flow path and Sartocon® Slice SC hydraulic filter holder.
- 3Q514459M1465902 Sartocon® SP Cassette | 30kDa | 0.2m² | AseptiQuik®
- 3T514459M1465902 Sartocon® SP Cassette | 30kDa | 0.2m² | Tri-Clamp
- SFSP-M-SYS Sartoflow® SP System
- SFSP-M-TUSET Sartoflow® SP Complete Tubing Set
- 3D540SQ01-01 Sartocon® Slice SC hydraulic Holder
Product Information
-
BrandSartocon®
-
TypeAseptiquik®