- Shop
- Water Purification
- Ultrapure Water Systems
- Arium® Comfort II UV (10 l/h) T Set incl. Consumables
Arium® Comfort II UV (10 l/h) T Set incl. Consumables
Use the Arium® Comfort II UV for various laboratory applications, from rinsing glassware to high-performance liquid chromatography. The Arium® Comfort II UV delivers ASTM Type 1/ultrapure and Type 2/pure water, all in one system. Directly connected to your potable feed water source, this system uses proven reverse osmosis (RO) technology, combined with the latest proprietary EDI technology and a unique ion exchange cartridge. In addition, the innovative iJust function optimizes water usage and ensures time- and labor-saving operation. This set already includes all necessary consumables.
Equipment supplied:
1xSystem:
Arium® Comfort II UV (H2O-II-2-UV-T)
1x Pre-filter:
Pretreatment Cartridge (H2O-CPFCO-1)
1x Softener:
Softener Cartridge (H2O-CSO-1)
1x Cartridge:
Comfort Kit (H2O-C-Pack)
1x Final Filter:
Sterile Plus (5441307H4--CE)
Top Features of Arium® Comfort II UV
- Provides ASTM Type 1/ultrapure and Type 2/pure water
- Integrated UV lamp for effective TOC reduction
- Connects directly to a potable feed water source
- Article number:
- H2O-II-2-UV-T-SET
Use the Arium® Comfort II UV for various laboratory applications, from rinsing glassware to high-performance liquid chromatography. The Arium® Comfort II UV delivers ASTM Type 1/ultrapure and Type 2/pure water, all in one system. Directly connected to your potable feed water source, this system uses proven reverse osmosis (RO) technology, combined with the latest proprietary EDI technology and a unique ion exchange cartridge. In addition, the innovative iJust function optimizes water usage and ensures time- and labor-saving operation. This set already includes all necessary consumables.
Equipment supplied:
1xSystem:
Arium® Comfort II UV (H2O-II-2-UV-T)
1x Pre-filter:
Pretreatment Cartridge (H2O-CPFCO-1)
1x Softener:
Softener Cartridge (H2O-CSO-1)
1x Cartridge:
Comfort Kit (H2O-C-Pack)
1x Final Filter:
Sterile Plus (5441307H4--CE)
Top Features of Arium® Comfort II UV
- Provides ASTM Type 1/ultrapure and Type 2/pure water
- Integrated UV lamp for effective TOC reduction
- Connects directly to a potable feed water source
Overview
Specifications
Choose your Arium® Comfort II Combined Lab Water Systems
The Arium® Comfort II UV has a small footprint, making it easy to fit it seamlessly into your laboratory workflow. The touchscreen display works perfectly with gloves, which saves time and facilitates your work. Direct connection to a potable feed water source makes the system a convenient addition to your laboratory.
Integrated UV Lamp
The Arium® Comfort II UV has an integrated 185|254 nm UV lamp, which adds significant analytical capabilities to your laboratory. The UV lamp minimizes total organic compounds (TOC) in your purified water.
iJust Technology
The iJust software included in the Arium® Comfort II UV is an enhancement that makes the best use of your water resources. It reduces water usage and calculates optimal cleaning cycles for the system. Furthermore, following the suggested cleaning cycle guarantees longer life of the system.
Arium® Bagtank Technology
Arium® Bagtank technology ensures continuous protection against secondary contamination by using a closed system. This ensures optional storage of the purified water, and the replaceable bag eliminates time-consuming tank cleaning intervals.
User-Friendly
Its user-friendly system ensures nearly anyone can put the Arium® Comfort II UV to good use for any water purification needs. With a touch-active display, the controls are clear and efficient.
Typical Applications for Arium® Comfort II UV
- Critical Analytical Applications
- Trace metal analysis
- Liquid, gas and ion chromatography
- Feed water purification for systems such as dishwashers, humidifiers and baths
Applications
-
Application
-
Samples, Buffer and Media
-
ELISA
-
Trace metal analysis
-
IC
-
HPLC/UHPLC
-
ICP-MS
-
AAS
-
Histology
-
Photometry
-
TOC-Analysis
- Feed Lab Water Systems
-
Samples, Buffer and Media
Features
-
TOC MonitorNo
-
UV SourceYes
General Specifications
-
Feed Water SourceTap water
Power Requirements
-
Line Voltage100 - 240 V
Product Information
-
BrandArium® Comfort II
-
Installation OptionBenchtop
-
Pre Treatment Water Consumption
-
20-60 L/day
- 60-100 L/day
-
20-60 L/day
-
Ultrapure Water Consumption
-
1-10 L/day
- 10-40 L/day
-
1-10 L/day
-
Water System TypeCombined Lab Water System (Type 1 Ultrapure & Type 2 Pure)
Product Water Specifications: Type 1 Ultrapure Water
-
Product Water Resistivity (at 25 °C)18.2 MΩ × cm
-
Water Dispensing Flow Rate (Type 1)2 L/min
Product Water Specifications: Type 2 Pure Water
-
Production Flow Rate (Type 2)10 L/h
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.