Arium® Comfort II Benchtop Water Purification System with Integrated UV Lamp and TOC Monitor
Incorporate the Arium® Comfort II TOC for ASTM Type 1/ultrapure and Type 2/pure water purification in your laboratory. A direct connection to potable sources, the system relies on EDI technology to optimize water for a wide array of needs. Sartorius optimized the Arium® Comfort II TOC for ease of use and reliable production of ASTM Type 1/ultrapure water and Type 2/pure water in a single unit.
Top Features of Arium® Comfort II TOC
- Integrated UV lamp and TOC monitor
- Flexibility and space-saving
- Unique cartridge kit
Popular Applications for Arium® Comfort II TOC
- Ion chromatography and Photometry
- HPLC, AAS, Elisa, RIA
- Pure water for preparation of microbiological media and reagents
- Feed water applications
- Item No.:
- H2O-II-2-TOC-T
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Arium® Comfort II Combined Lab Water Systems
The Arium® Comfort II TOC features next-gen reverse osmosis capability and electrochemical deionization to pretreat and purify water for the reliable production of ASTM Type 1/ultrapure water and high-quality Type 2/pure water. Unique EDI technology ensures the steadfastly reliable elimination of contaminants in the feed water, allowing laboratories to carry out sensitive tasks with confidence.
Convenience
With a menu that is easy to read, the Arium® Comfort II TOC provides total convenience. Even while wearing gloves, the touch function of the Arium® Comfort II TOC system is operative. This saves time and effort while working on crucial projects.
Innovative Technology
iJust technology provides quality water and extends the life of downstream ultrapure water systems with a variety of innovative features. The intelligent Arium® Comfort II TOC automatically adjusts concentrate outlet valves in response to measurement data for CaCO3 and CO2 and features a user-friendly touch display for streamlined menu navigation. The UV lamp is designed to reduce organic impurities, and the TOC is continuously checked with an integrated monitor.
Flexible Design
The Arium® Comfort II TOC’s flexible design makes installation and integration quick and easy. It can be installed above, below or on your laboratory workstation to maximize space and features a flexible display and water dispensing unit for enhanced versatility and installation options.
Brochure
Datasheet
Other
Applications
-
Application
-
Buffer & Media
-
pH
-
Feed Lab Water Systems
-
ELISA
-
Histology
-
Photometry
-
Trace metal analysis
-
IC
-
ICP-MS
- HPLC/UHPLC
-
Buffer & Media
Features
-
TOC MonitorYes
General Specifications
-
Feed Water SourceTap water
Power Requirements
-
Line Voltage100 – 240 VAC
Product Information
-
BrandArium® Comfort II
-
Installation OptionBenchtop
-
Pre Treatment Water Consumption
-
20-60 L/day
- 60-100 L/day
-
20-60 L/day
-
Ultrapure Water Consumption
-
1-10 L/day
- 10-40 L/day
-
1-10 L/day
-
Water System TypeCombined Lab Water System (Type 1 Ultrapure & Type 2 Pure)
Product Water Specifications: Type 1 Ultrapure Water
-
Product Water Resistivity (at 25 °C)18.2 MΩ × cm
-
TOC Level (depending on feed water)≤ 2 ppb
-
Water Dispensing Flow Rate (Type 1)2 L/min
Product Water Specifications: Type 2 Pure Water
-
Production Flow Rate (Type 2)10 L/h
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.