- Shop
- Automated WIT Trolley for Sartocheck® 5 Plus
Automated WIT Trolley for Sartocheck® 5 Plus
The Sartocheck® 5 Plus WIT Trolley supports automated water intrusion testing of hydrophobic vent filters. Automated overfilling, active drainage and OPC UA integration simplify filter housing preparation and process control in biopharmaceutical manufacturing
- Article number:
- 26787---WIT
- Piece
- 1
The Sartocheck® 5 Plus WIT Trolley supports automated water intrusion testing of hydrophobic vent filters. Automated overfilling, active drainage and OPC UA integration simplify filter housing preparation and process control in biopharmaceutical manufacturing
Overview
Specifications
Automated Water Intrusion Testing
The Sartocheck® 5 Plus WIT Trolley supports automated water intrusion testing of hydrophobic vent filters in biopharmaceutical manufacturing. Its connection to the Sartocheck® 5 Plus Filter Tester or Sartocheck® 5 Plus Universal simplifies filter housing setup, water handling and test workflows.
Filter Testing Applications
- The trolley is suitable for water intrusion testing of critical and non-critical hydrophobic vent filters.
- Typical applications include WFI tank venting, autoclave venting, freeze dryer venting and non-critical compressed gas line filtration.
- Standard filter integrity tests can also be performed while the trolley is connected to the Sartocheck® 5 Plus Filter Tester.
- The 20 L vessel supports controlled wetting of hydrophilic filters at a defined pressure and for a defined time.
Streamlined Operation
- Top-and-bottom connections support a straightforward connection to the filter housing.
- Automated overfilling helps fill the housing completely and remove air bubbles before testing.
- An anti-backflow valve helps prevent test water from entering the Sartocheck® 5 Plus Filter Tester during filling.
- After testing, compressed air actively drains the filter housing, while the test water is directed to the drain instead of being reused.
Process Integration
- OPC UA enables integration into automated process environments.
- After the filter housing is filled, the trolley can trigger the connected Sartocheck® 5 Plus Filter Tester within the automated sequence.
- Active draining can also be initiated automatically through the automation system.
- PAS-X integration requires software version 3.2.0 or later. Modbus TCP is also available with the compatible Sartocheck® 5 Plus Filter Tester and Sartocheck® 5 Plus Universal.
Steamable Components
- Wetted stainless-steel parts, including the pressure vessel and overflow tank, can be steamed in line.
- The components support in-line steaming at temperatures up to 134 °C.
- A temperature sensor at the lowest point verifies that the defined temperature is maintained for the required steaming time.
- The design supports integration into processes that include in-line steam treatment of wetted components.
Validation And Support
- Each Sartocheck® 5 Plus WIT Trolley undergoes factory acceptance testing before release.
- Qualified Sartorius service personnel can perform installation qualification, operational qualification or site acceptance testing.
- IQ and OQ documentation is included with delivery.
- Software updates are included in the purchase price, and each update includes a risk assessment to support implementation and change control.
Equipment Supplied
- The delivery includes the Sartocheck® 5 Plus WIT Trolley.
- A tubing set for filling and overflow is included, with a valve to prevent backflow into the connected filter tester.
- The scope of supply includes a steam trap, installation and operating instructions, and a validation package.
- A country-specific mains lead is included.
- The Sartocheck® 5 Plus Filter Tester or Sartocheck® 5 Plus Universal is required for operation and must be ordered separately.
Applications
-
MarketBioPharma
Dimensions
-
Dimensions WxDxH710 x 895 x 1350 mm
Features
-
Measuring Accuracy - Absolute Deviation Pressure Measurement± 7.2 mbar
-
Measuring Accuracy - Relative Deviation Pressure Measurement± 0.1% full scale
General Specifications
-
Additional Product Specifications
-
Test pressure (Sartocheck® 5 Plus): 50 – 6,600 mbar | 0.725 – 95.725 psi
-
Battery capacity: Lead acid 4,000 mAh (Provides approx. 20 min autonomy for moving the Trolley from one place to another, without shutting down the OS.)
- Automation cabinet: IP54Sartocheck® 5: IP64 (under normal conditions)
-
Test pressure (Sartocheck® 5 Plus): 50 – 6,600 mbar | 0.725 – 95.725 psi
-
Minimum Inlet Pressure5,000 mbar | 72.5 psi
-
Pressure DropMeasuring accuracy: 0.2% before rounding
-
Water IntrusionProgrammable max. intrusion water flow: 0.006 – 60.00 mL/minMax. measurable intrusion water flow: 300 mL/minMeasuring accuracy: ± 5% or 0.05 mL/min, whichever is higher
Operating Conditions
-
Maximum Operating Pressure8,000 mbar | 116 psi
-
Operating Conditions - Temperature+15 to +35 °C
-
Relative Humidity10 – 80%
Power Requirements
-
Power Requirements110 – 230 V AC at 50 | 60 Hz
Product Information
-
Brand
-
Sartocheck® 5 plus
- Sartocheck®
-
Sartocheck® 5 plus
-
Pack Size1
-
System TypeIntegrity Testing Systems