Sartopore® 2 XLM
The Sartopore® 2 XLM family features sterilizing-grade filters with a unique 0.1 µm membrane, ensuring effective Mycoplasma removal and compliance with regulatory standards. Ideal for diverse applications, they offer scalability from R&D to full-scale production.
Overview
Specifications
Choose your product
Products (96)
Added to Shopping Cart
-
Article numberFilter Size4.5 cm²Connector(s)Inlet: Female Luer | Outlet: Male LuerPack Size100PriceArticle numberFilter Size4.5 cm²Connector(s)Inlet: Female Luer | Outlet: Male LuerPack Size100Article numberFilter Size4.5 cm²Connector(s)Inlet: Female Luer | Outlet: Male LuerPack Size6Article numberFilter Size17.3 cm²Connector(s)Inlet: ¾" Sanitary | Outlet: ¾" SanitaryPack Size3
-
Article numberFilter Size5"(0.375 m² / 4.05 ft²)AdapterBottom: 2-Flange Bayonet w. 226 double o-ring | Top: FlatPriceArticle numberFilter Size5"(0.375 m² / 4.05 ft²)AdapterBottom: 2-Flange Bayonet w. 226 double o-ring | Top: FlatArticle numberFilter Size10"(0.8 m² / 8.6 ft²)AdapterBottom: 2-Flange Bayonet w. 226 double o-ring | Top: S-AdapterArticle numberFilter Size20"(1.6 m² / 17.2 ft²)AdapterBottom: 2-Flange Bayonet w. 226 double o-ring | Top: S-Adapter
-
Article numberFilter Size10"(0.8 m² / 8.6 ft²)Connector OutletMPX male + sealing capPriceArticle numberFilter Size10"(0.8 m² / 8.6 ft²)Connector OutletSterile connection with Opta® SFTArticle numberFilter Size20"(1.6 m² / 17.2 ft²)Connector OutletSterile connection with Opta® SFT
-
Article numberFilter Size10"(0.8 m² / 8.6 ft²)Capsule/Cartridge FormatMaxicaps®Sterilization MethodAutoclavableConnector(s)Inlet: ½" Hose Barb | Outlet: ½" Hose BarbPriceArticle numberFilter Size10"(0.8 m² / 8.6 ft²)Capsule/Cartridge FormatMaxicaps®Sterilization MethodAutoclavableConnector(s)Inlet: ½" Hose Barb | Outlet: ½" Hose BarbArticle numberFilter Size10"(0.8 m² / 8.6 ft²)Capsule/Cartridge FormatMaxicaps®Sterilization MethodAutoclavableConnector(s)Inlet: 1 ½" Sanitary | Outlet: 1 ½" SanitaryArticle numberFilter Size10"(0.8 m² / 8.6 ft²)Capsule/Cartridge FormatT-Style Maxicaps®Sterilization MethodAutoclavable & Gamma IrradiatableConnector(s)Inlet: 1 ½" Sanitary | Outlet: 1 ½" Sanitary
-
Article numberSterilization MethodAutoclavableConnector(s)Inlet: ¾" Sanitary | Outlet: ¾" SanitaryPriceArticle numberSterilization MethodAutoclavableConnector(s)Inlet: ¾" Sanitary | Outlet: ¾" SanitaryArticle numberSterilization MethodAutoclavableConnector(s)Inlet: ¼" Hose Barb | Outlet: ¼" Hose BarbArticle numberSterilization MethodAutoclavableConnector(s)Inlet: ¾" Sanitary | Outlet: ¼" Hose Barb
-
Article numberFilter Sizesize 0 (0.52 m² / 5.6 ft²)Sterilization MethodAutoclavableConnector(s)Inlet: ¾" Sanitary | Outlet: ¾" SanitaryPriceArticle numberFilter Sizesize 0 (0.52 m² / 5.6 ft²)Sterilization MethodAutoclavableConnector(s)Inlet: ¾" Sanitary | Outlet: ¾" SanitaryArticle numberFilter Sizesize 0 (0.52 m² / 5.6 ft²)Sterilization MethodAutoclavableConnector(s)Inlet: 1 ½" Sanitary | Outlet: ½" Hose BarbArticle numberFilter Sizesize 0 (0.52 m² / 5.6 ft²)Sterilization MethodAutoclavableConnector(s)Inlet: 1 ½" Sanitary | Outlet: 1 ½" Sanitary