Hollow Fiber TFF | Single-Use | Researcher 41" | 30kD | 1.0 mm

Our pilot scale Hollow Fiber TFF Ultrafiltration Modules, ranging from 444 cm² to 0.51 m², offer robust performance for pilot-scale processes. Ideal for large, enveloped viruses and shear-sensitive molecules, they ensure high-quality separation and scalability.
Filtration Area
MWCO
Fiber ID
Article number: 
SU03010RES41S0
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.
Hollow Fiber TFF | Single-Use | Researcher 41" | 30kD | 1.0 mm
Hollow Fiber TFF | Single-Use | Researcher 41
Our pilot scale Hollow Fiber TFF Ultrafiltration Modules, ranging from 444 cm² to 0.51 m², offer robust performance for pilot-scale processes. Ideal for large, enveloped viruses and shear-sensitive molecules, they ensure high-quality separation and scalability.
Item No.:
SU03010RES41S0
Number of pieces
1

Overview

Specifications

Our Hollow Fiber TFF Ultrafiltration Modules, designed for pilot-scale processes, boast a macrovoid-free surface and asymmetric structure, ensuring consistent and high-quality separation results. This unique design enhances filtration efficiency and product yield while minimizing fouling and extending the module's lifespan.

Engineered for flexibility in pilot-scale applications, our range of filter areas meets diverse process requirements. The variety of molecular weight cut-offs (MWCO) allows for precise control over molecule retention, making these modules suitable for concentration and diafiltration, especially with large, enveloped viruses, Lentivirus, and shear-sensitive molecules.

Key Features:

  • Membrane MWCO: 3, 5, 10, 30, 50, 100, 300, 500, and 750 kDa
  • Fiber inner diameter: 1.0 mm
  • Filter areas: 444 cm² to 0.51 m²
  • Available lengths: 12, 24 and 41 inches

Our modules excel particularly in the higher MWCO range, with outstanding performance in 100, 300, 500, and 750 kDa options. These larger pore sizes are ideal for separating larger biomolecules and offer exceptional flux rates and selectivity.

Benefit from:

  • High flux rates and improved product recovery
  • Excellent scalability from pilot to production
  • Reduced processing times and operational costs
  • Enhanced durability and chemical compatibility

Choose our Hollow Fiber TFF Ultrafiltration modules for reliable, high-performance separation solutions tailored to the demanding requirements of modern pilot-scale bioprocessing. Our modules provide performance for your most challenging ultrafiltration applications in pilot-scale operations.

Applications

  • Application
    Ultrafiltration
  • Scale
    Pilot
  • Usage
    Single-use

Connections (Physical)

  • Connector(s)
    Feed/Retentate: 0.75" TC Permeate: 0.375" hose barb

Dimensions

  • Filter Diameter
    2.00 cm
  • Filtration Area
    0.1716 m²
  • Length
    41"

General Specifications

  • Capsule/Cartridge Format
    Researcher

Materials of Construction

  • Membrane Material
    mPES

Physicochemical Information

  • Fiber ID
    1.0 mm
  • MWCO
    30kD

Product Information

  • Pack Size
    1-pack

Usage Protocols

  • Autoclaving
    no

Volume

  • Recommended Batch Volume
    1000-8000 ml