Ambr® 250 Modular Reservoir Cleaning Kit

The Ambr® 250 Modular Cleaning Kit contains long handled cleaning swabs for Ambr® 250 Modular, especially useful for cleaning the single use reagent pump wells on the bioreactor modules and similar areas.

Contains 50 of each of three different long handled cleaning swabs (cylinder end, round end, double ended).

Item No.: 
001-2A52
Piece
1
Login for price
*Custom/bulk order quotes are provided within 72 hours of request.
Ambr® 250 Modular Reservoir Cleaning Kit
Ambr® 250 Modular Reservoir Cleaning Kit

The Ambr® 250 Modular Cleaning Kit contains long handled cleaning swabs for Ambr® 250 Modular, especially useful for cleaning the single use reagent pump wells on the bioreactor modules and similar areas.

Contains 50 of each of three different long handled cleaning swabs (cylinder end, round end, double ended).

Item No.:
001-2A52
Number of pieces
1

Overview

Specifications

The Ambr® 250 Modular Cleaning Kit is specifically designed to provide the necessary tools for cleaning the reservoir drain of the Ambr® 250 Modular system, ensuring that your microbioreactor vessel operates at optimal performance levels.

Applications

  • Application
    Cell Culture
  • Application Area
    • Process optimization
    • Process characterization
  • Process Step
    Upstream Process Optimization

Dimensions

  • Dimensions
    265 × 160 × 95 mm

General Specifications

  • Impeller Speed
    100 - 4500 rpm
  • pH Range
    2.0 - 8.5

Product Information

  • Brand
    Ambr® 250 Modular
  • Pack Size
    1