Celsius® FFT|FFTp Shippers are robust, qualified solutions which enable the reliable shipment of frozen Celsius® FFT|FFTp to remote locations. These shippers, significantly simplify the biopharmaceuticals supply chain through one-way logistics.

See more Products below
*Custom/bulk order quotes are provided within 72 hours of request.
Celsius® FFT|FFTp Shippers
Celsius® FFT|FFTp Shippers

Celsius® FFT|FFTp Shippers are robust, qualified solutions which enable the reliable shipment of frozen Celsius® FFT|FFTp to remote locations. These shippers, significantly simplify the biopharmaceuticals supply chain through one-way logistics.

Item No.:
M_Celsius_FFT_Shipper

Overview

Specifications

Choose your product

Filter by product attributes

Products (3)

<paragraph>There are dedicated Shippers for each Celsius® FFT|FFTp size:
  • The Celsius® FFT 75 L Pallet is an essential part of the Celsius® FFT Platform to handle palletized Celsius® FFT 75 L. It has two main components: The Pallet Base to support up to four Celsius® FFT 75 L containers and the Pallet Cover to cover containers and protect them against shock and environment during storage and shipment.
  • The Celsius® FFT|FFTp Bulk Shipper simplify frozen transfers by enabling bulk processing during frozen storage and shipping of Celsius® FFT|FFTp with Safecore™ Technology. Multiple Celsius® FFT|FFTp with Safecore™ Technology can be loaded per Bulk Shipper using dedicated spacers.
  • Celsius® FFT|FFTp Box Shippers are robust, qualified solutions which enable the reliable shipment of frozen Celsius® FFT|FFTp to remote locations. These single-use shippers, refrigerated by dry-ice pellets, significantly simplify the biopharmaceuticals supply chain through one-way logistics.

Applications

  • Application Area
    Frozen storage & shipping
  • Process Step
    • Process Intermediates Freezing and Thawing
    • Bulk Drug Substance Freezing and Thawing

Product Information

  • Brand
    • Celsius® FFTp with Safecore™ Technology
    • Celsius® FFT with Safecore™ Technology