Sartobev PS filter cartridges feature a high performance, single-layer pleated PES membrane. The ideal choice for the filtration in the food and beverage industry, especially developed for the prefiltration of wine and sparkling wine.

Availability: 
See more Products below

*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Products (3)

  • Sartobev® PS Cartridge 1.0 µm 30"
    Piece
    1
    Item no.
    5312824A3
    Filter Size
    30"(2.4 m² / 25.8 ft²)
    Adapter
    28 (S-adapter top, locking 3-flange bayonet adapter with double O-ring bottom)
    Pore Size
    1.0 µm

    $642.00

  • Sartobev® PS Cartridge 1.0 µm 20"
    Piece
    1
    Item no.
    5312524A2
    Filter Size
    20"(1.6 m² / 17.2 ft²)
    Adapter
    25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)
    Pore Size
    1.0 µm

    $407.00

  • Sartobev® PS Cartridge 1.0 µm 30"
    Piece
    1
    Item no.
    5312524A3
    Filter Size
    30"(2.4 m² / 25.8 ft²)
    Adapter
    25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)
    Pore Size
    1.0 µm

    $634.00

  • Product Information

    Sartobev PS filter cartridges feature a high performance, single-layer pleated PES membrane. The ideal choice for the filtration in the food and beverage industry, especially developed for the prefiltration of wine and sparkling wine.

    Description

    Sartobev PS guarantees the retention of particles and yeast cells. Enhanced total throughput performance in combination with highest product safety is achieved.

    Application

    Sartobev PS membrane filter cartridges are used for the final filtration prior to bottling or as an integrity testable prefilter for such beverages as the following:

    • Wine
    • Sparkling Wine
    • Spirits
    • Water

    Product Performance

    Sartobev PS filter cartridges incorporate a PES membrane. This new polyethersulfone membrane has been developed to meet the demanding process requirements in terms of pressure pulsation and sterilization cycles in the food and beverage industry. Sartobev PS achieves maximum total throughput to minimize filtration costs. The membrane is chemically resistant within the pH-range of 1 – 14. Caustic soda and acids can be used for a chemical regeneration.

    Integrity-testable and Quality

    The integrity of Sartobev PS membrane filter cartridges can be easily checked by performing an integrity test before and after filtration to guarantee the highest biological safety. This membrane filter is designed and manufactured according to an ISO 9001 certified quality management system. All the raw materials used to produce the Sartobev PS cartridge comply with the European Union Regulation (EC) No. 1935/2004 as well as the Regulation (EU) No. 10/2011 concerning plastic materials and articles intended to come into contact with foodstuffs.


    These guidelines for plastics allow the use in food and beverage applications.


    All materials used meet the requirements of the FDA.

    Applications

    • Application
      Beverage Filtration
    • Application Area
      • Water filtration
      • Filtration of near-water beverages
    • Industry
      Pharma / Biotech / F&B

    General Specifications

    • Capsule/Cartridge Format
      Cartridges
    • Filter Format
      Cartridges
    • Maximum Allowable Back Pressure
      2 bar | 29 psi at 20°C

    Materials of Construction

    • Filter Material
      Single-layer polyethersulfone (PES) membrane
    • Housing Material
      Polypropylene (PP)
    • Material o-ring | seal
      Silicone (SI)
    • Membrane Material
      Polyethersulfone (PES), asymmetric
    • Support Fleece
      Polypropylene (PP)

    Operating Conditions

    • Maximum Differential Pressure
      20 °C: 5 bar, 80 °C: 2 bar, 121 °C: 0.5 bar

    Physicochemical Information

    • Gamma Stable
      No

    Product Information

    • Brand
      Sartobev® PS

    Sterility/Purity

    • Delivery Condition
      Non-Sterile
    • Sterilization Method
      • Autoclavable & In-Line Steam Sterilizable
      • Hot Water & In-Line Steam Sterilizable

    Usage Protocols

    • Sterilization Procedures
      • Autoclaving of wet filter cartridges up to a maximum temperature of 134 °C, for 30 minutes
      • In-line steam sterilization of wetted cartridges with a maximum of 2.3 bar | 34 psi inlet pressure and 2 bar | 29 psi outlet pressure (max. ∆p = 0.3 bar | 5 psi).
      • Hot water sterilization at 85–95°C, 30 minutes, ΔP max 0.5 bar
  • Confidence® Validation Services
    Item no.
    M_Confidence_Validation_Services

    Confidence® offers a wide range of validation studies according to regulatory requirements and customer's needs.