The BioPAT® Viamass 12 mm annular probe is a multi-use (MU) probe for benchtop bioreactors in the 1 L to 10 L range.

It generates a capacitance signal corresponding to the biomass present in the culture. The probe is designed for multi-use (MU) applications in Biostat® B and Biostat® B-DCU systems.

Volume
Article number: 
BPV0M1L
*Custom/bulk order quotes are provided within 72 hours of request.
BioPAT® Viamass Probe for 1L
BioPAT® Viamass Probe for 1L

The BioPAT® Viamass 12 mm annular probe is a multi-use (MU) probe for benchtop bioreactors in the 1 L to 10 L range.

It generates a capacitance signal corresponding to the biomass present in the culture. The probe is designed for multi-use (MU) applications in Biostat® B and Biostat® B-DCU systems.

Item No.:
BPV0M1L

Overview

Specifications

The BioPAT®Viamass biomass measurement system enables the field-proven sensor technology used for decades in stainless steel fermenters to be utilized in single-use bioreactors. Based on impedance spectroscopy, this sensor technology measures the specific capacitance of the culture medium and the cells, providing an excellent correlation to viable biomass. Integrated into the bioreactor’s DCU and Biobrain® system, BioPAT® Viamass permits automatic monitoring and control of viable biomass.

  • Reduces the need for manual sampling, lower risk of contamination due to lower sampling needs
  • Easy to use plug and play operation for rapid cell expansion
  • Real-time measurement of and feedback on viable biomass
  • Decreased labor and laboratory costs for offline analysis
  • Ensures batch-to-batch consistency
  • Improved data gathering
  • Eliminates operator influence that occurs in manual biomass measurements

Applications

  • Application
    Process Analytical Technologies (PAT)
  • Usage
    Multi-use

Components

  • Additional Required Components
    • BioPAT® Viamass electronic for multi-use (MU)
    • BioPAT® Viamass signal simulator set single-use (SU)

Features

  • Device/Instrument Compatibility
    • Biostat® B
    • Biostat® B-DCU
    • Biostat Univessel®

Product Information

  • Brand
    BioPAT® Viamass

Volume

  • Volume
    1 Liter