RUO Recombinant Human TPO Protein

Top Features of RUO Recombinant Human TPO Protein

  • Animal and carrier protein-free
  • Low endotoxin levels
  • High purity

Popular Applications for RUO Recombinant Human TPO Protein

  • Cell culture assays
  • Pluripotency maintenance
  • Stem cell differentiation

Size
Price (USD):
$302.00
Item No.: 
CYK-0025-1012
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Thrombopoietin (TPO) is a glycoprotein hormone produced by the liver and kidney. It regulates the production of platelets and stimulates the production and differentiation of megakaryocytes and is used in the ex vivo expansion and differentiation of HSCs.

Applications

  • Application Area
    • Cell culture
    • Stem cell biology
  • Cell Type
    • HSC
    • ESC/iPSC
  • Intended Use
    Research Use Only (RUO)

Compliance Information

  • Origin
    Animal-Component Free

Features

  • Carrier-Protein Free
    Yes
  • Derived from uniprot number
    P40225
  • Reconstitution
    Water
  • Species Reactivity
    Human

Physicochemical Information

  • Endotoxin
    ≤ 0.05 EU/µg
  • Expression System
    E. coli
  • Formulation
    Lyophilized from a 0.2 µm-filtered aqueous solution

Product Information

  • Size
    25 µg

Sterility/Purity

  • Purity
    ≥ 95%

Weight

  • Molecular Weight (kDa)
    19.6 kDa

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.

´